Forster omnia double leaf Window insulated
Forster

Forster omnia double leaf Window insulated

Our proven forster omnia system for single-leaf and double-leaf doors and exterior glazings impresses thanks to its outstanding durability, maximum levels of energy efficiency and easily integrated safety solutions. Thanks to the high structural depth of 85 millimetres, triple insulating glass can be installed in the robust steel or stainless steel profiles without any issues – a decisive aspect in ensuring the building shell offers high thermal insulation in line with the Minergie standard. Safety solutions such as fire protection and anti-burglary protection can be added when required. By replacing only a few components, fire protection class EI30 can also be reached. The open stainless steel insulator allows easy access to the profile interior and thus enables the corresponding cables to be installed in the event of changing use.

Specifikim
  • Standard door

    Material variants

    Steel zinc magnesium

    Bright steel**

    Brushed stainless steel**

    Face widths

    Door leaf with frame from 100 mm

    Fixed glazing from 40 mm

    Dimensions

    Inside width single-leaf (W×H): max. 1360 × 2691 mm

    Inside width double-leaf (W×H): max. 2670 × 2691 mm

    Fittings

    Attached and concealed flush fittings

    Max. leaf weight 420 kg

    System features

    Design variants:

    Single/double leaf doors, with optional sidelight and fanlight

    Fixed glazing

    Insulated door threshold, simple lock installation via insertion strips

    Structural depth 85 mm

    Max. filling element thickness 59 mm

    Glazing beads in aluminium and steel

    Wet and dry glazing

    Performance characteristics*

    CE/UKCA marking according to EN 14351-1

    UD value up to 0.74 W/(m2.K)

    Durability of self-closing properties: Class 8 according to EN 12400

    (tested up to 1 million cycles according to EN 1191 with automatic

    door operator)

    Doors for escape and emergency routes (partial and full panic)

    according to EN 179 and EN 1125

    Burglary resistance: RC2 according to EN 1627

    Resistance to wind loads: Class B4/C4 according to EN 12210

    Watertightness: Class 3A according to EN 12208

    Air permeability: Class 4 according to EN 12207

    Impact resistance: Class 4 according to EN 13049

    Operating forces: Class 5 according to EN 12217

    Threshold-free and barrier-free according to DIN 18040

    Sound insulation up to Rw = 45 dB according to EN ISO 140-3

    * Take note of the country-specific approvals and requirements

    ** On request

    Fire-resistant door EI230

    Material variants

    Steel zinc magnesium

    Bright steel**

    Face widths

    Door leaf with frame from 110 mm

    Fixed glazing from 50 mm

    Dimensions

    Inside width single-leaf (W×H): max. 1360 × 2691 mm

    Inside width double-leaf (W×H): max. 2670 × 2691 mm

    Fittings

    Attached and concealed flush fittings

    Max. leaf weight 420 kg

    System features

    Design variants:

    Door with single/double leaf, with optional sidelight and fanlight

    Insulated door threshold, simple lock installation via insertion strips

    Structural depth 85 mm

    Max. filling element thickness 59 mm

    Steel glazing beads

    Dry glazing

    Performance characteristics*

    CE/UKCA marking according to EN 16034 and 14351-1

    UD value up to 0.83 W/(m2.K)

    Fire protection: EI230 according to EN 1634-1

    Smoke protection: Sa or S200 according to EN 1634-3

    Durability of self-closing properties: Class 8 according to EN 12400

    (tested up to 1 million cycles according to EN 1191 with automatic

    door opener)

    Doors for escape and emergency routes (partial and full panic)

    according to EN 179 and EN 1125

    Burglary resistance: RC2 according to EN 1627

    Resistance to wind loads: Class B4/C4 according to EN 12210

    Watertightness: Class 3A according to EN 12208

    Air permeability: Class 4 according to EN 12207

    Impact resistance: Class 4 according to EN 13049

    Operating forces: Class 5 according to EN 12217

    Threshold-free and barrier-free according to DIN 18040

    Sound insulation up to Rw = 45 dB according to EN ISO 140-3

Specifikime teknike
  • Referencë unikewindow_omnia_2_leaf
  • Familja e produkteveWindow
  • Grupi i produkteveforster omnia
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-03-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorXham
  • Projektuar nëZvicër
  • Prodhuar nëZvicër
Klasifikimi
  • Kategoria BIMobjectDritare - Double Hung Windows

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve