PK23™ Lounge Chair
PK23™ Lounge Chair
PK23™ Lounge Chair
PK23™ Lounge Chair
PK23™ Lounge Chair
PK23™ Lounge Chair
PK23™ Lounge Chair
PK23™ Lounge Chair
PK23™ Lounge Chair

    PK23™ Lounge Chair

    The PK23™ was originally conceptualised by Poul Kjærholm in 1954 but remained in the form of sketches until recently. Characterised by its wide, low-profile form tailored for relaxed conversations, the chair features vertically divided laminated veneer shells for both the seat and backrest, bridged by an elegant connector detail. The PK23 chair represents an evolutionary stage in Kjærholm's design journey, blending elements from his earlier PK4 and PK0 models while foreshadowing the structural and minimalist style that would come to define later works.

    The PK23™ chair's laminated veneer shells for the seat and back come in 3 varieties: black-painted ash veneer, walnut veneer or oak veneer. A double bracket connector detail elegantly bridges the backrest divide. The chair's base comes in stainless steel for all shell material types or a black powder-coated steel base for the black-painted ash version only.

    Specifikim
    • About the designer

      A trained cabinetmaker who completed his studies at the Danish School of Arts and Crafts, Poul Kjærholm had a particular interest in construction materials; especially steel, which he considered a material deserving the artistic respect that was commonly awarded to wood.Poul Kjærholm initiated a collaboration with furniture manufacturer Ejvind Kold Christensen in 1955, and that collaboration continued for the rest of Kjærholm’s life with the two families remaining close to this very day.

    Specifikime teknike
    • Referencë unikepk23-lounge-chair
    • Familja e produkteveSeating
    • Grupi i produktevePK23™
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-01-16
    • Numri i botimit1
    • Gjatësia (mm)700
    • Gjerësia (mm)750
    • Thellësia (mm)620
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorÇelik
    • Projektuar nëDanimarkë
    • Weight Net (kg)5.9
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    • Uniclass 2015 CodeEF_40_30
    • Uniclass 2015 PërshkrimFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit