Balance Single lever bidet mixer. With automatic waste.
Gala
Të arkivuara

Balance Single lever bidet mixer. With automatic waste.

Single lever bidet mixer with pop-up waste.

Eco-friendly cartridge 3/8”
Flexible connection hoses.
Eco-friendly aerator with flow limiter.

BALANCE single lever bidet mixer, with refined cylindrical shapes.
It includes eco-friendly cartridge. It also includes the energy smile technology that allows energy savings.

Specifikime teknike
  • Referencë unike39314
  • Familja e produkteveBalance
  • Grupi i produkteveTaps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-04-01
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationTerminali Sanitar
  • Uniclass 2015 CodePr_60_75_08_54
  • Uniclass 2015 PërshkrimMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets