Brick, Common, Brown, 65mm

Brick, Common, Brown, 65mm

Bricks are an ancient and traditional building material, used both for strength and appearance. Common bricks are made with basic brick clay, molded into shape and fired or baked in a kiln.The color, hardness, durability and structure of bricks vary with the type of clay used, as well as with added materials such as silica, with the length of time fired and with the temperature of the firing.

Specifikime teknike
  • Referencë unikeBrick_Common_Brown_65
  • Familja e produkteveMaterials
  • Grupi i produkteveBuilding materials
  • LlojiMaterial për ndërtim
  • Data e botimit2016-01-01
  • Numri i botimit1
  • Thellësia (mm)65
Të ngjashme
  • Materiali kryesorBrick
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Tulla & Blloqe
  • IFC classificationMur
  • Emrin UNSPSCBricks
  • UNSPSC code301316
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 PërshkrimClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitleBrick Masonry
  • OmniClass Number23-13 21 00
  • OmniClass TitleBlocks and Bricks
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls