Fisufor Plug - Overlapping prefabricated bed joint reinforcement
Geohidrol

Fisufor Plug - Overlapping prefabricated bed joint reinforcement

Overlapping prefabricated bed joint reinforcement consisting of two parallel longitudinal wires (that are) joined by a central wire. The central wire forms a truss structure and is welded on (in) the same plane along the inner side of the longitudinal wires. It has an innovative design that enables the (performing of the) overlap between reinforcements without the need for any further manipulation, keeping the same nominal width of the reinforcement in the overlap area. The ends of the pieces have a specific geometric plug-shaped configuration which enables the 250mm overlap to be performed without the need to cut the wires. Also, the transverse wire is crushed in said area so that minimum mortar beds can be ensured.
Specifikim
  • Bed joint reinforcement valid for cracking control in masonry walls (made) of coated bricks, facebricks, lighweight clay blocks, hollow concrete blocks and concrete bricks.
Specifikime teknike
  • Referencë unikefisufor-plug
  • Familja e produkteveBed Joint Reinforcement
  • Grupi i produkteveFisufor Plug
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-05-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Përforcim
  • IFC classificationPërforcues Mesh
  • Emrin UNSPSCBricks
  • UNSPSC code301316
  • Uniclass 2015 CodeSs_25_13_70
  • Uniclass 2015 PërshkrimReinforced masonry wall systems
  • CSI MasterFormat 2014 Code04 05 19.26
  • CSI MasterFormat 2014 TitleMasonry Reinforcing Bars
  • OmniClass Number23-13 21 21 11
  • OmniClass TitleMasonry Reinforcing
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër