Fire curtains E120 | EW30 with electric drive

Fire curtains E120 | EW30 with electric drive

GSF KPR E120 | EW30 fire-rated roller shutter by Global System is intended for closing off opening in vertical partitions, both internal and external. The main purpose of the shutter is to limit flame spread for 120 minutes and to limit the spread of gases and heat flux for 30 minutes. Shutters separate fire zones in buildings. They can be applied in public facilities and in other types of buildings. GSF KPR E120 | EW30 shutter by Global System is equipped with an electric drive.

Specifikim
  • FIRE RESISTANCE CLASS

    E15 - E120

    EW15 - EW30


    ADVANTAGES

    • aesthetic design
    • large dimensions of fire curtains – up to 13 000 x 6 000 mm
    • lightweight compact design
    • quick and easy installation
    • Declaration of Performance
    • Certificate CE
    • Environmental Declaration EPD

    FIRE CURTAIN COMPONENTS

      GSF KPR fire curtains consist of:

      • flexible curtain coat
      • system of guide rails
      • curtain housing box
      • bottom bar
      • electric drive

      The curtain is controlled by a control panel, which starts the motor and lowers the curtain when it receives
      a signal from a smoke detector, heat detector or fire alarm system. In the event of a power outage, the
      control panel is powered on an emergency basis by built-in batteries.

        OPTIONAL FEATURES

        • painting of guides and housing in any color from RAL palette
        • use category (number of working cycles) to C1
        • wind resistance up to class 3
        • installation on the layer of wool insulation (with spacers)
        • installation on a steel structure according to Global System guidelines
      Specifikime teknike
      • Referencë unikefire-curtains-e120-ew30-automatic
      • Familja e produkteveFire curtains GSF KPR E | EW
      • Grupi i produkteveFire curtains GSF KPR E120 | EW30
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2022-07-04
      • Numri i botimit1
      • Gjatësia (mm)6000
      • Gjerësia (mm)13000
      Të ngjashme
      • Projektuar nëPoloni
      • Prodhuar nëPoloni
      Klasifikimi
      • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
      • IFC classificationElement ndërtimi

      Rajoni i disponueshëm

      Europe Asia
      Austri
      Turqi
      Belgjikë
      Bjellorusi
      Bosnjë dhe Hercegovinë
      Bulgari
      Danimarkë
      Estoni
      Finlandë
      Francë
      Gjermani
      Greqi
      Holandë
      Hungari
      Irlandë
      Itali
      Kroacia
      Letoni
      Lituani
      Mali i Zi
      Maqedonia e Veriut
      Mbretëria e Bashkuar
      Moldovë
      Norvegji
      Poloni
      Portugali
      Qipro
      Republika Çeke
      Rumani
      Serbi
      Shqipëri
      Sllovaki
      Sllovenia
      Spanjë
      Suedi
      Ukrainë
      Zvicër