Fire curtains E120 | EW60 with electric drive

Fire curtains E120 | EW60 with electric drive

GSF KPR E120 | EW60 fire-rated roller shutter by Global System is intended for closing off opening in vertical partitions, both internal and external. The main purpose of the shutter is to limit flame spread for 120 minutes and to limit the spread of gases and heat flux for 60 minutes. Shutters separate fire zones in buildings. They can be applied in public facilities and in other types of buildings. GSF KPR E120 | EW60 shutter by Global System is equipped with an electric drive.

Specifikim
  • FIRE RESISTANCE CLASS

    E15 - E120

    EW15 - EW60


    ADVANTAGES

    • aesthetic design
    • large dimensions of fire curtains – up to 12 000 x 6 000 mm
    • lightweight compact design
    • quick and easy installation
    • Declaration of Performance
    • Certificate CE
    • Environmental Declaration EPD

    FIRE CURTAIN COMPONENTS

    GSF KPR fire curtains consist of:

    • flexible curtain coat
    • system of guide rails
    • curtain housing box
    • bottom bar
    • electric drive

    The curtain is controlled by a control panel, which starts the motor and lowers the curtain when it receives a signal from a smoke detector, heat detector or fire alarm system. In the event of a power outage, the control panel is powered on an emergency basis by built-in batteries.

    OPTIONAL FEATURES

    • painting of guides and housing in any color from RAL palette
    • use category (number of working cycles) to C1
    • wind resistance up to class 3
    • installation on the layer of wool insulation (with spacers)
    • installation on a steel structure according to Global System guideline
Specifikime teknike
  • Referencë unikefire-curtains-e120-ew60-automatic
  • Familja e produkteveFire curtains GSF KPR E | EW
  • Grupi i produkteveFire curtains GSF KPR E120 | EW60
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-07-04
  • Numri i botimit1
  • Gjatësia (mm)6000
  • Gjerësia (mm)12000
Të ngjashme
  • Projektuar nëPoloni
  • Prodhuar nëPoloni
Klasifikimi
  • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
  • IFC classificationElement ndërtimi

Rajoni i disponueshëm

Europe Asia
Austri
Turqi
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gjermani
Greqi
Holandë
Hungari
Irlandë
Itali
Kroacia
Letoni
Lituani
Mali i Zi
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Norvegji
Poloni
Portugali
Qipro
Republika Çeke
Rumani
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Ukrainë
Zvicër