David design - Hammock pouf

David design - Hammock pouf

HAMMOCK POUF A beautiful pouf in vegetable tanned leather to use solitary or together with the Hammock easy chair. Comfortable enough to have as an extra seat wherever you want. The characteristic frame construction give you similiar and harmonic design with the other Hammock products. Hammock is also available as chair, easy chair, stool, barstool bench and table.
Specifikim
  • Product information Vegetable leather, black, brown, cognac or natural. Base in metal, black or chrome. Height 420 mm Depth 420 mm Width 550 mm Seat height 410 mm Weight 5 kg Volume 0,2 cbm Vegetabiliskt läder, svart, brun, cognac eller natur Underrede i metall, svart eller krom. Höjd 420 mm Djup 420 mm Bredd 550 mm Sitthöjd 410 mm Vikt 5 kg Volym 0,2 kbm
Specifikime teknike
  • Referencë unikeHammock-pouf
  • Familja e produkteveFurniture
  • Grupi i produkteveHammock
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-10-28
  • Numri i botimit1
  • Gjatësia (mm)420
  • Gjerësia (mm)550
  • Thellësia (mm)420
Të ngjashme
  • Weight Net (kg)4
Klasifikimi
  • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
  • IFC classificationMobilje
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment