Scan Sørlie - Mr. Box Meetingpoint
Scan Sørlie - Mr. Box Meetingpoint
Scan Sørlie - Mr. Box Meetingpoint
Scan Sørlie - Mr. Box Meetingpoint
Scan Sørlie - Mr. Box Meetingpoint
Scan Sørlie - Mr. Box Meetingpoint
Scan Sørlie - Mr. Box Meetingpoint

    Scan Sørlie - Mr. Box Meetingpoint

    The combined two safas and a wall, plus a table at right size and haight makes a quiet space well shielded from sound and insight, suitable for an informal meeting, a confidential conversation or a privat phonecall. Thus the naming “Meetingpoint”.

    there are a lot of high-walled sofas on the market, but few appearing this solid and timeless.

    The sitting height is 45 cm.

    This sofa is Certified with “Møbelfakta”

    The Mr.Box sofa is genial. At 140 cm height, as 1- 2- or 3-seats sofas, connected with a wal at the one end, it becomes “a room in the room”.

    With two high-backed sofas facing each other, joined by an end wall, it creates a secluded space, shielded from both noise and visibility. Suitable for an informal meeting, hence the name “Meetingpoint.” There are many high-backed sofas on the market, but few with the same look and finish as this one.

    This is a stroke of genius in sofa design. It comes as a 2- and 3-seater, with a total height of 120 and 140 cm. When combined, they create a “room within a room.”

    Specifikim
    • Technical info
      Width: 212.5 cm
      Seats: 2-seats, 3-seats
      Legs: Wide bow legs, Round legs, Round bow legs
      Back support: Medium, High

      Technical data
      Outer width: 212.5 cm
      End wall: 100 cm
      Distance between the sofas: 68 cm
      Table: fixed
      Table dimensions: W:60/40 - L:120/160
      Depth/seat width: 2-seater = 130 cm / 3-seater = 180 cm
      Height: 140 cm
      Depth: 73 cm
      Seat height: 45 cm
      Seat depth: 55 cm
      Power outlet: at the front of the seat section, 1 or 2 outlets

    Specifikime teknike
    • Referencë unikemr-box-meetingpoint
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2026-10-27
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Divan & Kolltuk

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër