AP250-015, Modesty Curtain for Horizontal Showers and Safety Stations

AP250-015, Modesty Curtain for Horizontal Showers and Safety Stations

AP250-015
Modesty Curtain for Horizontal Showers and Safety Stations

Application: In an emergency, it is imperative that contaminated clothing be removed as quickly as possible. However, employees may be reluctant to remove their clothing in the presence of co-workers. A modesty curtain will protect the privacy of the user and permit disrobing while the shower unit is in operation. The curtain has a pocket in which a smock can be stored.

Installation: Unit is designed for use with horizontally mounted emergency showers and free-standing combination safety stations. Furnished complete with stainless steel track assembly for mounting on vertical and horizontal piping. All necessary mounting brackets and clamps are included.

Curtain: White polyester curtain with ring hangers. Curtain has tie-back so it can be neatly stored when shower is not in use. Curtain has interior pocket for storing a smock to be used after contaminated clothing is removed.

Available Options

  • APBF250-015 Same as above except for installation on barrier-free horizontal showers and safety stations.
Specifikim
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberAP250-015
    Product TypeModesty Curtain Kit for Freestanding Combination Stations and Horizontal Drench Showers
    Application EnvironmentEngineered for industrial manufacturing plants, chemical processing facilities, refineries, workshops, and commercial laboratories where freestanding combination stations or horizontal showers are installed.
    Frame Rigidity & StructureFabricated entirely from corrosion-resistant Type 304 stainless steel. The framework includes heavy-duty structural pipe-clamp brackets designed to anchor securely around standard 1-1/4" IPS vertical safety station pipe profiles or horizontal overhead shower configurations.
    Curtain MaterialFabricated from premium, heavy-gauge translucent yellow DuPont™ Tyvek® paneling. Material is inherently waterproof, chemical-resistant, weather-impermeable, rot/mildew resistant, and flame-retardant treated.
    Visual GraphicsFeatures bold, high-contrast, black stenciled lettering reading "EMERGENCY SHOWER / MODESTY CURTAIN" vertically aligned on the exterior face to guarantee rapid recognition during an incident.
    Mounting HardwareSupplied complete with stainless steel structural framing rods, adjustable mounting clamps, matching fasteners, and heavy-duty nylon curtain hanging rings for smooth, snag-free manipulation.
    Operational EnvelopeDesigned to form an optimal $48"\text{ wide} \times 34"\text{ deep}$ (approximately $1219 \times 864\text{ mm}$) rectangular protective privacy perimeter directly beneath the overhead safety shower column footprint.
    Curtain Physical DimensionsTotal vertical height extends downward significantly to maximize coverage for an adult occupant standing at floor level beneath standard ANSI shower mounting heights ($82" - 96"$).
    Compliance AlignmentEngineered to supplement primary safety station installations, supporting ANSI Z358.1 deployment initiatives by encouraging victims to rapidly remove contaminated garments.
    Quality AssuranceStainless steel structural rods, pipe clamps, and grommet arrays are pre-fitted and factory-inspected prior to commercial kitted packaging.
    Included ComponentsStainless steel support frame array, 1-1/4" IPS heavy-duty pipe-mounting clamps, high-visibility Tyvek® printed curtain, nylon curtain rings, rigid inspection tag


    modesty curtain kit, safety shower curtain, combination station curtain, guardian equipment ap250-015, emergency drench privacy, pipe mounted curtain, industrial shower drape, high visibility curtain, yellow safety curtain, tyvek modesty curtain, chemical plant accessory, university lab privacy, refinery safety station, fire resistant curtain, chemical resistant drape, pipe clamp track, shower mounted curtain, privacy screen drench, decontamination modesty barrier, industrial safety plumbing, osha compliant accessory, ansi z358.1 accessory, facility safety equipment, rugged privacy track, steel frame curtain, institutional safety fittings, emergency shower shroud, washdown privacy shield, cleanroom safety curtain, quick deploy modesty, safety station partition, dual track curtain, premium privacy screen, safety station wrapper, drench station barrier

Specifikime teknike
  • Referencë unikeap250-015-modesty-curtain-for-horizontal-showers-and-safety-stations
  • Familja e produktevePlumbing
  • Grupi i produkteveAccessories
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-06-04
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit