G1201, EyeSafe-X Faucet-Mounted Eyewash with Faucet Control Valve

G1201, EyeSafe-X Faucet-Mounted Eyewash with Faucet Control Valve

G1201
EyeSafe-X™ Faucet-Mounted Eyewash with Faucet Control Valve

Application: EyeSafe-X™ faucet-mounted eyewashes convert any faucet into an emergency eyewash station without interfering with normal faucet operation. An EyeSafe-X™ unit is ideal for use with gooseneck faucets, and can be installed at any sink, close to where accidents might occur. In an emergency, the unit is quickly located and activated, and provides an unlimited supply of potable water for rinsing the user’s eyes. Faucet control valve offers single motion eyewash activation by allowing the pull knob to control water flow while the faucet remains ‘on’ at a preset temperature.

Operation: Unlike conventional faucet-mounted eyewashes, the G1201 offers the ability to activate the eyewash in a single motion. The unit is equipped with a diverter valve for the eyewash and a separate control valve for the faucet. Once the unit is installed on a faucet, the faucet may be opened and left “on” to a preset temperature. To use the faucet, the flow of water is controlled by a quarter-turn ball valve and knob at the bottom of the eyewash. To use the eyewash, simply pull the knob on the front of the eyewash. Since the faucet is open, this is the only step required to activate the eyewash. Water pressure holds the eyewash in operation, leaving the user’s hands free. To return to normal faucet operation, push the knob in or turn off the faucet.

Outlet Heads: Outlet heads are mounted 5" apart and deliver a soft, aerated flow of water. Heads angle forward and inward toward user. Angle of heads is adjustable to permit full coverage and avoid splashing. Furnished with float-off dust covers to protect outlet heads.

Eyewash Valve: Forged brass diverter valve.

Faucet Control Valve: Quarter turn ball valve with chrome plated brass ball, molded PTFE seals and plastic handle.

Inlet: Body has 55/64”-27 female thread. Furnished with four adapters (15/16”-27, 13/16”-27, 3/8” NPS and 13/16”-24) for installing on most commonly used faucets, including laboratory-type faucets.

Outlet: Furnished with removable aerator on bottom.

Quality Assurance: Each unit is completely assembled and water tested prior to shipment.

Important: Faucet-mounted eyewashes are intended solely as supplemental units in addition to dedicated, plumbed eyewash equipment installed in the workplace.

Faucet-mounted eyewashes should be used with cold or warm water only. Use of hot water might cause scalding.

Leaving a faucet “on” with a valve at the outlet closed can cause cross-mixing of the hot and cold water. The water supply lines or the faucet should be furnished with check valves to prevent such mixing from occurring. This unit should not be installed on a faucet with an atmospheric vacuum breaker, as the faucet control valve downstream of the vacuum breaker will interfere with its function. Guardian Equipment recommends consulting with local plumbing code authorities prior to installing this unit.

Available Options

  • 250-046R Replacement float-off dust covers (package of 2).


Specifikim
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1201
    Product TypeEyeSafe-X™ Faucet-Mounted Emergency Eyewash with Faucet Control Valve
    Application EnvironmentEngineered for industrial, clinical, and educational laboratories where space constraints prevent the installation of a dedicated pedestal or wall-mounted safety station.
    Mechanism of OperationDirect screw-on faucet installation. The integrated diverter body features a pull-knob pin assembly. Pulling the knob outwards channels water under pressure directly up through the eyewash heads; pushing the knob back in restores standard downward faucet stream operation.
    Material ConstructionSolid forged brass housing with a premium polished chrome-plated finish for defense against chemical corrosion, heavy use, and tarnishing.
    Eyewash Spray AssemblyDual-head configuration featuring adjustable spray head centers. Each head is equipped with an independent "flip-top" dust cover, internal self-regulating flow control, and particulate filters to protect the user's eyes from line debris.
    Spray Head AdjustmentHeads can be rotated manually by the installer to angle inward or outward, allowing the spray distance to customize safely to the specific geometric profile of different sink basins.
    Thread Interface FittingsSupplied standard with a 55/64"-27 female inlet thread profile. Kit includes (2) loose-shipped adapters to fit common faucet outlets: 15/16"-27 male thread and 13/16"-27 male thread.
    Faucet Control UtilityThe embedded control valve allows the faucet handles to remain completely turned "ON" to pre-blend hot and cold supply lines to an ANSI-compliant tepid temperature range ($60^\circ\text{F} - 100^\circ\text{F}$ / $16^\circ\text{C} - 38^\circ\text{C}$), without allowing water to constantly run down the drain while in standby mode.
    Flow Control RegulationInternal flow limiters deliver a steady stream across dynamic supply line pressures ranging between 30 and 90 PSI.
    Compliance & CertificationsANSI Z358.1-2014 supplemental eyewash classification, SEI Certified, OSHA Compliant
    Quality AssuranceThe diverter body casting, valve pin assembly, and dual spray heads are fully factory assembled and hydrostatically pressure tested prior to commercial retail packing.
    Included Accessories(1) 15/16"-27 male adapter, (1) 13/16"-27 male adapter, ANSI-compliant high-visibility rigid identification sign, inspection tag
    Crucial Installation WarningFaucet-mounted eyewashes are classified as supplemental equipment under ANSI Z358.1. They must not be used as a substitute for a primary eyewash station if the primary hazard zone dictates dedicated 15-minute constant-flow operations. Faucets with pull-out spray spouts are not compatible.


    faucet mounted eyewash, eyesafe x eyewash, guardian equipment g1201, sink adapter eyewash, retrofitted eyewash station, laboratory sink safety, counter eyewash attachment, space saving eyewash, diverter valve eyewash, dual head eyewash, chrome plated eyewash, low cost eyewash, compact safety fixture, school laboratory eyewash, university research safety, pharmaceutical safety equipment, medical clinic eyewash, dental office safety, commercial kitchen eyewash, adjustable spray heads, plumbing adapter safety, osha compliant eyewash, ansi z358.1 eyewash, facility safety equipment, water saving flow, rugged brass eyewash, manual diverter valve, standard faucet safety, tap mounted eyewash, chemical splash treatment, first aid eyewash, mechanical room eyewash, point of use safety, portable sink eyewash, emergency rinsing center

Specifikime teknike
  • Referencë unikeg1201-eyesafe-x-faucet-mounted-eyewash-with-faucet-control-valve
  • Familja e produktevePlumbing
  • Grupi i produkteveFaucet Mounted
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-05-04
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul

Rajoni i disponueshëm

North America
Shtetet e Bashkuara