G1635, Emergency Shower, Vertically Mounted, Plastic Shower Head

G1635, Emergency Shower, Vertically Mounted, Plastic Shower Head

G1635
Emergency Shower, Vertically Mounted, Plastic Shower Head

Application: Emergency shower for vertical mounting.

Shower Head: 10" diameter orange ABS plastic with 20 GPM flow control.

Valve: 1" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and PTFE seals. Furnished with stainless steel actuating arm and 29" stainless steel pull rod.

Supply: 1" NPT female inlet.

Sign: ANSI-compliant identification sign.

Available Options

  • G6040 Thermostatic mixing valve to blend hot and cold water to deliver tepid water. Valve has flow capacity of 50 gallons (189 liters) per minute at 30 PSI (2.1 bar) pressure drop. Valve can be used to supply emergency shower or combination safety station. Depending on water supply size and pressure, valve can supply multiple units.
  • GRN Safety green ABS plastic shower head.
  • YEL Safety yellow ABS plastic shower head.
  • AP280-200 Electric flashing light and alarm horn unit for mounting on wall or vertical pipe. Light illuminates and horn sounds when shower is activated. Furnished complete with flow switch and mounting hardware.
Specifikim
  • Attribute / Specification FieldProduct Data Value
    ManufacturerGuardian Equipment
    Model NumberG1635
    Product TypeVertically Mounted Industrial Emergency Drench Shower
    Installation TypeOverhead Vertical Mount (Typically connects directly to a vertical water supply drop nipple descending from a ceiling grid or overhead pipe run)
    Material ConstructionSchedule 40 galvanized steel pipe and fittings for structural rigidity, defense against physical impacts, and heavy-duty industrial use.
    Shower Head Assembly10" (254 mm) Diameter Bright Orange ABS Plastic drench shower head. Material is UV-stabilized and highly resistant to impact and chemical corrosion. Equipped with an internal 20 GPM (75.7 L/min) self-regulating flow control to deliver a uniform, deluge pattern.
    Activation Valve1" IPS Chrome-Plated Brass stay-open ball valve with a precision-ground ball and pure PTFE (Teflon®) seals. Activated by a heavy-duty mechanical link arm.
    Mechanical Operator29" (737 mm) Rigid Galvanized Steel Pull Rod featuring a large triangular pull handle. Pulling downward locks the valve into a continuous-flow state; it remains open until the rod is manually pushed upward back into the idle position.
    Hydraulic Flow RegulationIntegrated flow control ensures a steady, velocity-controlled flood of water under varying system delivery pressures between 30 and 90 PSI.
    Water Supply Inlet1" NPT Female Top Vertical Inlet
    Compliance & CertificationsANSI Z358.1-2014, SEI Certified, Uniform Plumbing Code (UPC), cUPC Listed 8116, OSHA Compliant
    Quality AssuranceValve housing, galvanized manifold, and plastic shower head assembly are fully hydrostatically pressure tested at the factory before shipping.
    Included AccessoriesANSI-compliant high-visibility rigid identification sign, mechanical testing inspection tag


    emergency drench shower, vertical safety shower, plastic shower head, ceiling mounted shower, guardian equipment g1635, orange plastic shower, high visibility safety, laboratory safety fixture, industrial drench shower, overhead emergency shower, stay open valve, galvanized steel piping, chemical plant safety, refinery safety station, wastewater treatment shower, school lab fixture, high flow shower, rigid pull rod, triangular pull handle, industrial safety plumbing, osha compliant shower, ansi z358.1 drench, facility safety equipment, water saving flow control, rugged industrial shower, budget safety shower, commercial safety plumbing, ceiling line shower, vertical pipe shower, deluge safety station, mechanical room safety, emergency decontamination, full body drench, factory tested safety, standard drench shower

Specifikime teknike
  • Referencë unikeg1635-emergency-shower-vertically-mounted-plastic-shower-head
  • Familja e produktevePlumbing
  • Grupi i produkteveEmergency Showers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-06-18
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit