GBF1738FDP, Barrier-Free Recessed Eye/Face Wash with Drain Pan, Daylight Drain and Thermostatic Mixing Valve

GBF1738FDP, Barrier-Free Recessed Eye/Face Wash with Drain Pan, Daylight Drain and Thermostatic Mixing Valve

GBF1738FDP

Barrier-Free Recessed Eye/Face Wash with Drain Pan, Daylight Drain and Thermostatic Mixing Valve

Application: Recessed barrier-free swing-down eye/face wash with drain pan and emergency thermostatic mixing valve. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover

serves as pan to collect waste water and return it into unit for drainage. Rather than connecting to building drainage system, unit has 1” IPS stainless steel drain on front of unit for waste water. Front drain provides for less costly installation while facilitating regular testing of unit.

ADA Compliance: When installed at recommended mounting height, unit complies with ADA requirements for accessibility by handicapped persons.

Mixing Valve: ASSE 1071 emergency thermostatic mixing valve, 13-gallon capacity. See G6020 for more information.

Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water flow.

Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

Eye/Face Wash Valve: 1/2" IPS brass plug-type valve with O-ring seals. Furnished with in-line strainer to protect valve and spray heads from debris and foreign matter.

Mounting: Unit is comprised of (2) modular 16 gauge stainless steel cabinets. Each cabinet flange features 3/8" return for recessed mounting in wall. Entire unit fits into standard 3-5/8" deep wall.

Pipe and Fittings: Internal piping between mixing valve outlet and eye/face wash inlet is copper tubing with pro press fittings (supplied by factory).

Supply: 1/2" NPT female inlets on thermostatic mixing valve.

Waste: 1" IPS stainless steel drain elbow on front of unit.

Sign: ANSI-compliant identification sign.

Available Options

AP285-235 Electric strobe light and alarm horn unit for recess mounting in finished wall. Light illuminates and horn sounds when eye/face wash is activated. Includes additional leads for remote monitoring.

AP280-237 Electric strobe light and alarm horn unit with silencing switch for recess mounting in finished wall. Light illuminates and horn sounds when shower is activated. Includes additional leads for remote monitoring.

Specifikime teknike
  • Referencë unikegbf1738fdp-barrier-free-recessed-eye-face-wash-with-drain-pan-daylight-drain-and-thermostatic-mixing-valve
  • Familja e produktevePlumbing
  • Grupi i produkteveRecessed Lab Units & Safety Centers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-08-31
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul

Rajoni i disponueshëm

North America
Shtetet e Bashkuara