GBF1635, Barrier-Free Emergency Shower, Vertically Mounted, Plastic Shower Head

GBF1635, Barrier-Free Emergency Shower, Vertically Mounted, Plastic Shower Head

GBF1635
Barrier-Free Emergency Shower, Vertically Mounted, Plastic Shower Head


Application: Handicapped accessible emergency shower for vertical mounting. Unit should be installed so that shower head is at least 82" above floor and 32" from wall or nearest obstruction.

ADA compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons (maximum height and reach and distance from obstructions).

Shower head: 10" diameter orange ABS plastic.

Valve: 1" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals. Furnished with stainless steel actuating arm and 59 1/2" stainless steel pull rod.

Supply: 1" NPT female inlet.

Sign: ANSI-compliant identification sign.

AVAILABLE OPTIONS
SSH Stainless steel shower head
GRN Safety green ABS plastic shower head.
YEL Safety yellow ABS plastic shower head.
PCH Polished chrome plated cast brass shower head.

TMV G6040 thermostatic mixing valve precisely blends hot and cold water to deliver warm (tepid) water as required by ANSI Z358.1-2014. Refer to Tempering Units section for complete technical and product selection information.

Specifikime teknike
  • Referencë unikeguardian-equipment-002
  • Familja e produktevePlumbing
  • Grupi i produkteveEmergency Showers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-02-27
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul

Rajoni i disponueshëm

North America
Shtetet e Bashkuara