GBF2372, Recessed Safety Station with Wall Mounted Exposed Shower Head, Drain Pan and Daylight Drain, Fire-Rated Construction
GBF2372, Recessed Safety Station with Wall Mounted Exposed Shower Head, Drain Pan and Daylight Drain, Fire-Rated Construction

    GBF2372, Recessed Safety Station with Wall Mounted Exposed Shower Head, Drain Pan and Daylight Drain, Fire-Rated Construction

    GBF2372
    Recessed Safety Station with Wall Mounted Exposed Shower Head, Drain Pan and Daylight Drain, Fire-Rated Construction


    Application: Recessed barrier-free eye/face wash and shower safety station for use in 1- and 2-hour fire-rated walls. Unit has wall mounted exposed shower head and drain pan. Stainless steel cover provides attractive appearance and protects unit when not in use. When activated, cover serves as pan to collect waste water and return it into unit for drainage. Rather than connecting to building drainage system, unit has 1 1/2" OD drain connection on front of unit for waste water. Front drain provides for less costly installation while facilitating regular testing of unit.

    Fire Resistance: Unit can be used in 1- and 2-hour fire-rated walls without compromising integrity of wall. Unit has endothermic ceramic fiber blanket around cabinet and is sealed with fire barrier caulk. Unit is UL-listed as “Through-Penetration Firestop System No. W-L-7167.” Use fire barrier caulk when installing unit.

    ADA Compliance: When installed at recommended mounting heights, unit complies with ADA requirements for accessibility by handicapped persons.

    Shower Head: 10" diameter stainless steel. Furnished with horizontal supply pipe and wall escutcheon.

    Shower Valve: 1" IPS brass stay-open ball valve with stainless steel “panic bar” actuator.

    Cover/Drain Pan: 16 gauge stainless steel combination cover and drain pan. Grasping “panic bar” handle and opening cover pulls spray head assembly down from vertical to horizontal position, activating water flow. While unit is in operation, waste water is collected in drain pan and returned into cabinet for drainage. Unit remains in operation until cover is returned to closed position.

    Eye/Face Wash Spray Head Assembly: Two FS-Plus™ spray heads mounted on supply arms. Each spray head has individually adjustable flow control and filter to remove impurities from water.

    Eye/Face Wash Valve: 1/2" IPS brass rotating plug-type valve. Furnished with Teflon® coated O-ring seals and in-line strainer to protect valve from debris and foreign matter.

    Mounting: 16 gauge stainless steel cabinet with flanged rim for recessed mounting in wall. Unit fits in standard 3 5/8" deep wall.

    Pipe & Fittings: Exposed pipe and escutcheon are brushed stainless steel.

    Supply: 1" NPT female inlet.

    Waste: 1 1/2" OD tailpiece with stainless steel cover.

    Sign: Furnished with ANSI-compliant identification sign.

    Quality Assurance: Unit is completely assembled and water tested prior to shipment.

    U.S. patent 5,768,721

    AVAILABLE OPTIONS
    PCC
    Polished chrome plated brass shower supply nipple.
    AP250-065 Modesty curtain.
    AP280-230 Electric light and alarm horn.
    TMV G6040 thermostatic mixing valve.

    Specifikim
    • Attribute / Specification FieldProduct Data Value
      ManufacturerGuardian Equipment
      Model NumberGBF2372
      Product TypeFire-Rated Recessed Combination Eyewash/Facewash & Shower Station
      Installation TypeFully Recessed Wall Mounting
      Fire Resistance CertificationUL-Listed as "Through-Penetration Firestop System No. W-L-7167"
      Wall Integrity RatingApproved for use in 1-hour and 2-hour fire-rated wall assemblies without compromising rating
      Fire Protection ConstructionCabinet encapsulated on 5 sides with an endothermic ceramic fiber blanket; factory-sealed with high-performance fire barrier caulk
      Cabinet & Flange Material16-Gauge Stainless Steel with a 3/8" return flange for clean flush wall aesthetics
      Shower Head10" (254 mm) Diameter Stainless Steel with 20 GPM Flow Control
      Shower Piping/MountingFurnished with horizontal brushed stainless steel supply pipe and wall escutcheon
      Shower Valve1" IPS Brass Stay-Open Ball Valve with Stainless Steel "Panic Bar" Actuator
      Shower Flow Rate20 GPM (75.7 L/min) constant internal regulation
      Cover / Drain Pan Mechanism16-Gauge Stainless Steel Combination Cover and Drain Pan
      Eyewash/Facewash ActivationGrasping front "Panic Bar" handle and lowering panel pulls spray heads from vertical to horizontal deployment, instantly initiating water flow.
      Drain Pan & Daylight DrainFold-down pan captures runoff during testing or emergency deployment and funnels it out the front-facing 1" IPS daylight drain elbow, eliminating the need to breach fire barriers with internal wall plumbing.
      Eye/Face Wash Spray Heads(2) FS-Plus™ Spray Heads mounted on supply arms with individual adjustable flow controls & filters
      Eye/Face Wash Valve1/2" IPS Brass Plug-Type Valve with Teflon® Coated O-Ring Seals & in-line strainer
      Water Supply Inlet1" NPT Male Inlet
      Waste Outlet Connection1" IPS Stainless Steel Drain Elbow positioned on the front face of the cabinet
      Wall Framing DepthFits seamlessly into standard 3-5/8” (92 mm) deep wall cavities
      ADA ComplianceMeets all ADA accessibility guidelines when mounted at specified layout heights
      Compliance & CertificationsANSI Z358.1-2014, Uniform Plumbing Code (UPC), cUPC Listed 8116
      Patent ProtectionProtected under U.S. Patent 5,768,721
      Included AccessoriesANSI-compliant identification sign, inspection tag


      fire rated safety station, fire rated eyewash, recessed emergency shower, barrier free safety station, recessed eyewash station, recessed eye wash, recessed facewash, recessed face wash, guardian equipment gbf2372, daylight drain eyewash, fire barrier safety shower, combination safety station, emergency drench shower, ada compliant eyewash, ada compliant facewash, eye face wash shower, through penetration firestop, laboratory safety center, corridor emergency shower, ul listed eyewash station, fs-plus spray heads, stay open ball valve, 10 inch stainless shower, integrated drain pan, wall mounted exposed shower, dual function safety station, concealed emergency eyewash, architectural safety fixture, industrial drench shower, ansi z358.1 safety station, fire resistance eyewash, endothermic blanket shower, front drain eyewash, space saving eye wash, stainless steel eyewash

    Specifikime teknike
    • Referencë unikeguardian-equipment-056
    • Familja e produktevePlumbing
    • Grupi i produkteveRecessed Lab Units & Safety Centers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2015-02-27
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara