Shower column Nordic Square - Connection up and down, 150 c-c with shower column Square
Shower column Nordic Square - Connection up and down, 150 c-c with shower column Square
Shower column Nordic Square - Connection up and down, 150 c-c with shower column Square

    Shower column Nordic Square - Connection up and down, 150 c-c with shower column Square

    Built-in automatic hot water shut-off for scalding protection Lock button on the temperature side at a comfort temperature of 38°C Adjustable maximum temperature for increased scalding protection Safe Touch function minimizes the heat on the front of the mixer Reacts quickly to pressure and temperature changes in the water flow, which provides an even water temperature Ceramic shut-off for drip protection and long life, also simplifies use for small and weak hands Type-approved non-return valves in the inlets Backflow protection according to SS-EN 1717 [EB] Built-in automatic hot water shut-off for scalding protection
    Specifikime teknike
    • Referencë unikeGB41211735
    • Familja e produkteveNordic
    • Grupi i produkteveShower mixer
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-02-21
    • Numri i botimit1
    • Gjatësia (mm)1265
    • Gjerësia (mm)285
    • Thellësia (mm)655
    Të ngjashme
    • Materiali kryesorTunxh
    • Materiali dytësorZink
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • Kodi ETIMEC011329
    • Emri ETIMShower mixing tap

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Estoni
    Finlandë
    Ishujt Alandë
    Islandë
    Letoni
    Lituani
    Norvegji
    Suedi