Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit
Artic vanity unit

    Artic vanity unit

    Vanity unit Artic - 100 cm

    White, with washbasin White, 2 tap hole

    Washbasin in porcelain with thin design and generous surfaces for all your items

      Specifikim
        • Mounting system that makes it easy and quick to install and adjust
        • Soft-closing drawers for quiet and soft closing
        • Drawers with full extension provide a complete overview of all things
        • Available in different colours with washbasin in traditional White or Matte black
        • The same material and colour on the cabinet frame, doors and drawers
        • With space for external piping behind the drawers
        • A variety of handles in different styles as accessories
        • Also available with handle less opening, push-open
        • Full-coverage washbasin in porcelain with a thin design and generous storage areas
        • Manufactured in moisture resistant materials for humid environments
        • Simple and easy-to-clean water trap with pop-up function included
      Specifikime teknike
      • Referencë unikeGB71ACVU10-2
      • Familja e produkteveArtic
      • Grupi i produkteveBathroom furniture
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2022-10-19
      • Numri i botimit1
      • Gjatësia (mm)565
      • Gjerësia (mm)1000
      • Thellësia (mm)470
      Të ngjashme
      • Materiali kryesorChipboard
      • Materiali dytësorQeramike
      • Projektuar nëSuedi
      • Prodhuar nëFinlandë
      Klasifikimi
      • Kategoria BIMobjectSanitar - Ruajtje
      • IFC classificationMobilje
      • Kodi ETIMEC011382
      • Emri ETIMWashbasin lower cupboard
      • Uniclass 2015 CodePr_40_20_76_94
      • Uniclass 2015 PërshkrimVanity units
      • OmniClass Number23-31 25 13
      • OmniClass TitleBathroom Cabinets

      Rajoni i disponueshëm

      Europe
      Danimarkë
      Estoni
      Finlandë
      Ishujt Alandë
      Islandë
      Letoni
      Lituani
      Norvegji
      Suedi