Bathroom Vanity unit Graphic - 80 cm
Bathroom Vanity unit Graphic - 80 cm
Bathroom Vanity unit Graphic - 80 cm
Bathroom Vanity unit Graphic - 80 cm
Bathroom Vanity unit Graphic - 80 cm
Bathroom Vanity unit Graphic - 80 cm
Bathroom Vanity unit Graphic - 80 cm
Bathroom Vanity unit Graphic - 80 cm

    Bathroom Vanity unit Graphic - 80 cm

    Narrow depth (41cm) - fits also in small bathrooms Hidden compartment for storing small things Mounting space for an electrical outlet The fold out compartment provides extra shelf space Installation system - easy to mount - easy to adjust Soft closing drawers for a soft and silent closing Fully extendable drawers for a total overview of all your things Available in three different styles Same colour on cabinet frame, doors and drawers Space for plumbing behind drawers Multiple handles available as options All-covering sink Washstand water trap with popup-functionality saves space in cabinet Material: painted moisture resistant MDF, bathroom grade
    Specifikim
    • 800 x 410 x 565 mm, 2 drawers and one fold out compartment With wash basin and water trap
    Specifikime teknike
    • Referencë unikeGB71GCVU80DHWB
    • Familja e produkteveGraphic
    • Grupi i produkteveBathroom furniture
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-06-14
    • Numri i botimit1
    • Gjatësia (mm)566
    • Gjerësia (mm)800
    • Thellësia (mm)410
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorQeramike
    • Projektuar nëSuedi
    • Prodhuar nëFinlandë
    • Weight Net (kg)57.7
    Klasifikimi
    • Kategoria BIMobjectSanitar - Ruajtje
    • IFC classificationMobilje
    • Kodi ETIMEC011382
    • Emri ETIMWashbasin lower cupboard
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 PërshkrimVanity units
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Estoni
    Finlandë
    Ishujt Alandë
    Islandë
    Letoni
    Lituani
    Norvegji
    Suedi