Stainless Steel Toilet Partitions Floor to Ceiling
Hadrian

Stainless Steel Toilet Partitions Floor to Ceiling

4.4 nga 5 yje4.4(5 vlerësime)

Floor-to-ceiling, stainless steel toilet partitions are strong and resist abuse because they are securely connected to the floor, ceiling and walls. This configuration is great for high-traffic areas, like schools and other spaces that require extra security.

Compliance:

ADA Compliant, Class A ASTM E84 standards and Health Product Decloration (HPD)

Features:

  • Available finishes: #4 brushed, embossed or hybrid (#4 brushed on the outside for a clean look and embossed on the inside for enhanced durability)
  • Fast, reliable lead times ensure on-time project completion
  • Ideal for environmentally sensitive projects; recycled content of 91% (76% post-consumer and 15% pre-consumer)
  • Industry-best fire resistance
  • Available with the "no-sightline solution," which eliminates sightline gaps, as well as other privacy options
  • Structurally reinforced with verticel honeycomb throughout to enhance strength, sound absorption and impact resistance

Keywords: floor to ceiling toilet partitions, full height bathroom partitions, stainless steel toliet, Floor to Ceiling Stainless Steel Toilet Partitions, Stainless Steel Bathroom Stalls, Stainless Steel Toilet Partitions, Floor mounted toilet partitions, bathroom stall, commercial washroom stalls, stainless bathroom partitions, stainless steel restroom partitions, stainless steel bathroom partitions, stainless steel toilet partitions

Specifikim
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Specifikime teknike
  • Referencë unikehadrian_SS_floor_to_ceiling
  • Familja e produkteveToilets
  • Grupi i produkteveToilet Partitions
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-02-17
  • Numri i botimit2
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Ekranet & Ndarësit
  • Kodi ETIMEG017920
  • Emri ETIMSanitary partitions and cabins
  • Emrin UNSPSCRestroom partitions
  • UNSPSC code30181508
  • Uniclass 2015 CodeTE_70_10_10_89
  • Uniclass 2015 PërshkrimToilet units
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-31 25 11
  • OmniClass TitleRestroom Partitions
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Rajoni i disponueshëm

Europe Asia Africa South America Oceania