Phenolic Floor to Ceiling Toilet Partitions
Hadrian

Phenolic Floor to Ceiling Toilet Partitions

Floor-to-ceiling phenolic toilet partitions connect securely to the floor, ceiling and walls, making them extra strong and resistant to abuse. This configuration is ideal for installations that require extra support.

Compliance:

ADA Compliant, Class A flame spread index is 0-25; Class A and B smoke developed index 0-450

Features:

  • Doors and pilasters overlap to eliminate sightlines, making them ideal for all-gender and unisex restrooms
  • Class A flame spread index is 0-25; Class A and B smoke developed index 0-450
  • Choice of stylish brushed stainless steel or matte black hardware
  • Scratchproof material won't fade, crack or delaminate and resists oil, chemicals and bacteria
  • Occupancy indicator latch flips from green to red when stall is in use for enhanced privacy

Keywords: floor to ceiling toilet partitions, floor to ceiling urinal, Floor-to-Ceiling Restroom Partitions, lavatory stalls, Phenolic Walls, Floor to Ceiling Solid Phenolic Black Core, floor to ceiling toilet partitions, floor to ceiling partitions, ceiling mounted toilet partitions, solid partitions, solid plastic bathroom partitions, stainless steel restroom partitions, hdpe toilet partitions

Specifikim
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Specifikime teknike
  • Referencë unikehadrian_phenolic_floor_to_ceiling
  • Familja e produkteveToilets
  • Grupi i produkteveToilet Partitions
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-01-27
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Ekranet & Ndarësit
  • Kodi ETIMEG017920
  • Emri ETIMSanitary partitions and cabins
  • CSI MasterFormat 2014 Code10 22 00
  • CSI MasterFormat 2014 TitlePartitions
  • OmniClass Number23-31 25 11
  • OmniClass TitleRestroom Partitions

Rajoni i disponueshëm

Europe Asia Africa South America Oceania