Model 1109.14P, ADA Vandal-Resistant 14 Gauge Fountain and Bottle Filler

Model 1109.14P, ADA Vandal-Resistant 14 Gauge Fountain and Bottle Filler

The Haws 1109.14P ADA vandal-resistant 14 gauge drinking fountain and bottle filler uses patented stainless steel, push-button activated, valve assemblies allowing for front access stream adjustment as well as cartridge and strainer access. This wall mounted fountain offers the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve.

  • Optional 3000 gallon water filter available (model 6480)
  • Only stainless steel valve body that is machined out of solid bar stock
  • 100% lead-free waterways
  • Vandal resistant components include bubbler, buttons, drain and bottom plates
  • 14 gauge Type 304 Stainless Steel design provides a well constructed sturdy fountain
  • 1 gpm (3.78 L) bottle filler laminar flow
  • Easy maintenance with front access to valve adjustment and cartridge replacement
  • Beautiful satin finish resists stains and corrosion
  • Soft rounded corners prevent from mishaps and other accidents that may occur once the fountain is installed
  • One-piece stamped bowl makes for an aesthetically pleasing and durable design

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".Product Includes: 

  • 1109.14: Single Drinking Fountain
  • 6469: Drip Tray
  • 1920: Bottle Filler
  • BP3: Fountain Back Panel
  • BP15: Bottle Filler Back Panel
  • 6700: (X2) In-Wall Mounting Pate

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. Please click here for more information.

Specifikim
  • Model 1109.14P wall-mounted vandal-resistant ADA drinking fountain and bottle filler shall include an 14-gauge Type 304 Stainless Steel satin finish basin, 14 gauge Type 304 Stainless Steel bottle filler bracket, 3/16″ (.47 cm) thick steel mounting plates for fountain and bottle filler, 100% lead-free waterways, vandal-resistant push-button operated stainless steel valves with front accessible cartridge and flow adjustment, polished chrome-plated brass vandal-resistant bubbler head with integral laminar anti-squirt flow, 1 gpm (3.78 L) laminar flow bottle filler, polished chrome-plated brass vandal-resistant waste strainer, vandal-resistant bottom plates, and 1-1/4” NPT trap. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

    Touchless sensor upgrades available—call Customer Service at (888) 640-4297:
    First sensor +$331, each additional sensor +$107

Specifikime teknike
  • Referencë unike110914-1920
  • Familja e produkteveDrinking Fountains/Coolers
  • Grupi i produkteveWall Mounted Drinking Fountains
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-04-10
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectSanitar - Drinking fountains

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit