Model 1211SF, Wall Mount ADA Filtered Water Cooler with Bottle Filler

Model 1211SF, Wall Mount ADA Filtered Water Cooler with Bottle Filler

Model 1211SF, filtered, stainless steel wall-mount Indoor ADA water cooler with bottle filler features an electronic bubbler valve and push bar assembly, sensor operated bottle filler and bubbler deactivation feature.

The Haws 1211SF wall-mount filtered ADA water cooler with bottle filler is the newest addition to the most comprehensive hydration offering in the industry. The modern, innovative design is tailored to meld with office spaces, universities and airports, or serve the functional needs of spaces like a school gymnasium. The electronic push bar activated solenoid valve provides easy activation, and the pressure-regulating bubbler with a flexible antimicrobial rubber mouth guard requires no adjusting. Sensor activated bottle filler allows for hands free operation, and intuitive LED electronic display keeps the user informed when the water is being filtered and how many plastic bottles have been saved. Fresh, always filtered water with the Electronic Lifecycle Control feature shuts water flow off when filter reaches its gallons capacity. Flow will begin again when filter is replaced.

  • Flexible bubbler mouth guard to protect against injury
  • Self-regulating bubbler flow - no need to adjust to varying incoming water pressures
  • Anti-rotational screwed-in-place bubbler head
  • Instantaneous tankless water cooler for consistent cool water during use of unit
  • Hands-free sensor operated bottle filler
  • Vandal-resistant sensor resists scratching and water droplet fowling
  • Auto purge feature automatically cycles once every 24 hours to assure a fresh water supply as well as trap integrity
  • LED illuminated bottle fill area
  • Quick 1.1 GPM fill rate (depending on incoming pressure) for bottle filler
  • Smart energy savings feature powers down refrigeration system after 2 hours of non-use and the lights are shut off, and will automatically start again when used
  • Programmable to be shut-down during planned facility closures, weekends, etc.
  • High traffic area ready with a 3000-gallon (11,356 L) capacity filter
  • Durable, easy to clean 304 stainless steel skin
  • Retrofit installation compatibility over many existing water coolers
  • 100% lead free waterways
  • Unique basin design reduces water splashing and simplifies cleaning
  • Galvanized steel frame
  • Rated for indoor use
  • Designed and assembled in the USA

CSA certified to comply with NSF/ANSI 42, NSF/ANSI 53, NSF/ANSI/CAN 61: Q ≤ 1, NSF/ANSI/CAN 372, ASME A112.18.1/CSA B125.1, ASME112.19.3/CSA B45.4, UL 399 and CSA C22.2 No. 120. ADA compliant to ICC A117.1, CSA B651, DOJ s 2010 ADA Standards for Accessible Design when properly installed. ASHRAE 18 compliant chilling capacity of 8.0 gallon per hour of 50 degree drinking water, based on 80 degree inlet water and 90 degree ambient temperature. FCC ID: 2AUAN-1200SF and IC: 25959-1200SF. Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine), and failure to heed these conditions may void warranty.

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

Specifikim
  • Model 1211SF indoor wall-mount ADA stainless steel filtered water cooler and bottle filling station shall include an ASHRAE compliant, hermetically sealed R-134a refrigeration system with thermostat. Unit features a unique, modern design with 304 satin finish stainless steel outer shell. Energy savings feature powers down refrigeration system after 2 hours of non-use and the lights shut off, and will automatically start again when used. The unit can also be programmed to shut down during planned facility closures, weekends, etc. Digital LED interface keeps user appraised of programming and error codes. The 3000-gallon (11,356 L) filter with Electronic Lifecycle Control turns water off when capacity is reached. Flow will begin again when new filter is installed. Bottle filler basin drains directly to the units waste. The system includes an electronic front push bar controlled solenoid valve, and a .45 gpm self-regulating, anti-rotational bubbler head with flexible antimicrobial mouth guard, bubbler head deactivation feature, bottle filler auto purge every 24 hours, instantaneous tankless water cooler for consistent cool water, and LED illuminated bottle fill area. 115 Volts, 60Hz, rated watts: 350, full load amps: 5. Dimensions: (L x W x H) 18-3/4 x 15-11/16 x 40-3/4"

Specifikime teknike
  • Referencë unikehaws-1211sf
  • Familja e produkteveElectric Water Coolers
  • Grupi i produkteveWater Coolers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-03-09
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Drinking fountains
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 PërshkrimDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit