Model 8780, ePOD™ Indoor Emergency Water Tempering Skid

Model 8780, ePOD™ Indoor Emergency Water Tempering Skid

Model 8780 ePOD™ skid-mounted tempering system is the heart of the Haws Integrated tempering solutions line, offering a wide range of options to apply the equipment to an extensive range of water tempering solutions. The 8780 tempering skid mixes it’s pre-heated water supply in its onboard storage tank with low temperature facility water through its Haws Tempered Water Blending System, to produce an ANSI compliant water supply for all safety equipment in the plumbed system. Included is an aluminum 5' x 5' (1.5 x 1.5 m) frame with a composite equipment platform, with high visibility green chemical and UV resistant polyester based powder coating. This single or multiple shower and/or eyewash feeder provides an operating temperature range of 35° to 120° F (45.5° to 48.9° C), and is designed to operate with a number of tempering and electrical options. The tempered water blending system includes an integral hot water supply with 480V 1ph, and will incorporate fail-safe features like anti-scald protection and full flow cold water bypass. The electrical system can be easily adapted to voltages upon request

  • Standardized platform provides shorter lead times and customizable configuration options
  • Ready-to-incorporate design variations including hot water supply, electrical type, blending capabilities, stainless steel piping, and more
  • Optional VFD/Pump package for recirculation and/or pressure boosting applications

Specifikim
  • Model 8780 ePOD™ skid-mounted tempering system is the heart of the Haws Integrated tempering solutions line, offering a wide range of options to apply the equipment to an extensive range of water tempering solutions. The 8780 tempering skid mixes it’s pre-heated water supply in its onboard storage tank with low temperature facility water through its Haws Tempered Water Blending System, to produce an ANSI compliant water supply for all safety equipment in the plumbed system. Included is an aluminum 5' x 5' (1.5 x 1.5 m) frame with a composite equipment platform, with high visibility green chemical and UV resistant polyester based powder coating. This single or multiple shower and/or eyewash feeder provides an operating temperature range of 35° to 120° F (45.5° to 48.9° C), and is designed to operate with a number of tempering and electrical options. The tempered water blending system includes an integral hot water supply with 480V 1ph, and will incorporate fail-safe features like anti-scald protection and full flow cold water bypass. The electrical system can be easily adapted to voltages upon requests.

Specifikime teknike
  • Referencë unikehaws-8780
  • Familja e produktevePlumbing
  • Grupi i produkteveWater Supply Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-03-24
  • Numri i botimit1
  • Gjatësia (inçet)80
  • Gjerësia (inçet)60
  • Thellësisë (inçet)60
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Emrin UNSPSCThermal batteries
  • UNSPSC code26111713
  • Uniclass 2015 CodePr_65_54_95_88
  • Uniclass 2015 PërshkrimThermostatic mixing valves
  • OmniClass Number23-27 31 29 15
  • OmniClass TitleThermostatically Controlled Mixing Valves

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit