Model 9201E AXION® Emergency Tempering Valve

Model 9201E AXION® Emergency Tempering Valve

Model 9201E AXION® Emergency Tempering Valve thermostatically mixes hot and cold water to provide a safe fluid supply for emergency showers and eyewash equipment, with a flow rate of 31 gpm (117.3 L).

Model 9201E emergency mixing valve (patent pending) thermostatically mixes hot and cold water to provide a safe fluid supply for emergency showers and eyewash equipment. Additionally, to ensure a fail-safe water supply for emergency shower and eyewash stations, a series of cold water by-pass valves open in the event of hot water pressure loss. (No gauges supplied - ASSE 1071 standard recommends gauges be placed 5 to 8 feet (1.52 to 2.44 m) downstream for the most accurate temperature measurement.)

  • A flow rate of 1 to 31 gpm (3.8 to 117.3 L) for better temperature control across the operating range
  • AXION's superior design and technology provide a complete safety solution for increased victim comfort.
  • Lowest internal pressure drop for this class of valve (advantage where supply pressure is low)
  • Wax based thermostat technology for fast response time with proven highly reliable temperature control
  • Highest Cold Water Bypass flow rate in the industry (65% of rated tepid flow rate)
  • Brass valve design with internal check stops
  • Over-sized valve seats resist failures caused by foreign matter
  • A new and efficient shuttle design eliminates valve sticking
  • A custom funnel design improves temperature control at low flow rates
  • Outlet temperature is factory set to 85° F (29° C).
  • Tempered water: High temperature limit is factory set to 90° F (32° C).
  • Cold water by-pass valves are closed during normal operation, regardless of flow rate.

CSA Listings: CSA certified per ASSE 1071, ANSI/ISEA Z358.1, and applicable sections of CSA B125.3.

Specifikim
  • Model 9201E (patent pending) is a thermostatic mixing valve that mixes hot and cold water to supply tempered water to emergency shower and eyewash fixtures requiring flow up to 31 gpm (117.3 L). Unit employs a paraffin filled thermostatic mixing element. Lowest internal pressure drop where supply pressure is low, and a high Cold Water Bypass flow rate of 20 gpm (75.7 L). The improved brass design with a one piece casting uses internal check stops, oversized valve seats, a shuttle design that eliminates valve sticking, and a funnel design to improve temperature control with better mixing at low flow rates. Lime and calcium resistant components are used throughout. The outlet temperature factory setting is 85° F (26° C). Maximum operating pressure: 125 psi (8.62 Bar). Temperature adjustment range 60 - 90° F (16 - 35° C). Maximum inlet temperature: 180° F (82° C). Recommended inlet temperature: 140° F (60° C). Minimum inlet temperature: 120° F (49° C) Inlets 1-1/4" NPT(F). Outlet 1-1/4" NPT(F).

Specifikime teknike
  • Referencë unikehaws-9201e
  • Familja e produktevePipework Fittings
  • Grupi i produkteveTempered Water Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-05-26
  • Numri i botimit1
  • Gjatësia (inçet)5
  • Gjerësia (inçet)4
  • Thellësisë (inçet)8
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
  • Pesha Net (Lbs)10
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Tuba
  • Emrin UNSPSCThermal batteries
  • UNSPSC code26111713
  • Uniclass 2015 CodePr_65_54_95_88
  • Uniclass 2015 PërshkrimThermostatic mixing valves
  • OmniClass Number23-27 31 29 15
  • OmniClass TitleThermostatically Controlled Mixing Valves

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit