Burglary resistance Hinged door RC5 - Single and double
Burglary resistance Hinged door RC5 - Single and double
Burglary resistance Hinged door RC5 - Single and double
Burglary resistance Hinged door RC5 - Single and double

    Burglary resistance Hinged door RC5 - Single and double

    RC5 burglary resistant single and double hinged door.

    Resistance class RC5 according to EN 1627-1630, the highest level of the Heinen hinged range: protection against experienced burglars using power tools (angle grinder, jigsaw, drills). Intended for critical infrastructure, banks, embassies, defence and high security areas.

    The RC5 door is built on a dedicated reinforced construction while keeping the METAL+ appearance of the whole Heinen range.

    Heinen hinged doors are constructed on the basis of the METAL+ concept so that they always look the same regardless of the 'safety/security' performance features available. 

    All doors are custom-made, whether it concerns:

    • the many performance features available
    • the finishes
    • the fittings and accessories
    • the dimensions
    • with mortared or bolted frame  (RC5 is only available with a mortared frame)
    Specifikim
    • Burglary resistance EN 1627-1630: class RC5 (mortared frame).

      BIM content: the Revit file includes ready-to-use single and double leaf RC5 types, with fire resistance configurations from EI0 to EI2 60.

      Possible combinations:

      • Fire resistance
      • Burglary resistance
      • Acoustic
      • Bullet-proof
      • Blast-proof
      • Electromagnetic
      • Anti-panic
      • Smoke tightness
      • Thermal insulation
      • Air tightness
      • Water tightness
      • Wind resistance.

      Basic performance features: 

      • Burglary resistance (EN 1627-1630): RC5
      • Frequency of use: Up to 1,000,000 open/close cycles (max. level) + durability of automatic closure: 200.000 cycles (C5)
      • Mechanical resistance: 
        • M4 (maximum normative level)
        • Up to M+7 (maximum level beyond the standards)
      • Service life of the door: 15-year warranty on the door set

      Dimension Single door: 

      • Max leaf: 1300 x 300 (WxH). Min leaf: 780 x 1100
      • Max opening: 1410 x 3078 (WxH). Min opening: 890 x 1178

      Dimension Double door:

      • Max leaf: 1300 x 3000 (WxH). Min leaf: AL/PL* 780/400 x 1100
      • Max opening: 2720 x 3078 (WxH). Min opening: 1680 x  1178

      *Active Leaf   *Passive Leaf

    Specifikime teknike
    • Referencë unikeburglary-resistance-hinged-door-rc5
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-10-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorÇelik
    • Projektuar nëBelgjikë
    • Prodhuar nëBelgjikë
    Klasifikimi
    • Kategoria BIMobjectDyert - Sigurimi
    • IFC classificationDerë
    • Uniclass 2015 CodePr_30_59_24_37
    • Uniclass 2015 PërshkrimHigh security doorsets
    • CSI MasterFormat 2014 Code08 34 53
    • CSI MasterFormat 2014 TitleSecurity Doors and Frames
    • OmniClass Number23-17 11 49 13
    • OmniClass TitleForced Entry Door