V6DR 6″ Vandal-Resistant Downlight – Round

V6DR 6″ Vandal-Resistant Downlight – Round

Features

  • Ideal for schools, behavioral health facilities, correctional institutions, and other vandal-prone areas
  • Anti-ligature design with tamper-resistant fasteners
  • Accepted by the New York State Office of Mental Health for use in inpatient facilities
  • IP65-rated die-cast trim includes easy-to-clean flush lens
  • Beam angles ranging from 25° narrow to 55° wide for tailored performance
  • Die-cast trim choices include flush or regressed lens
  • Contemporary design provides glare-free illumination for a soft ceiling appearance
  • Easily adjust mounting arms below ceiling to adapt to a range of ceiling thicknesses
  • Wide range of lumen options for general illumination
  • Low UGR meets LEED and WELL requirements
  • Deliver scalable, data-driven smart buildings with PoE-enabled fixtures and controls
  • Support human-centric design with adaptive, individualized lighting using tunable white light
  • Mimic the comfortable, welcoming glow of incandescent with warm-dimming technology
  • Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
Specifikim
  • Housing

    Die-cast aluminum trim housing with forged aluminum heat sink. Galvanized steel splice compartment with driver mounting plate/enclosure. Swing-out mounting arms field adjust for ceiling thickness from 1/2″ – 1-7/8″ max. TC option required for ceiling thicknesses greater than 1-1/4″.

    Lensed Trim

    Die-cast aluminum frame with 1/8″ micro-prismatic, polycarbonate lens with 1/8″ clear polycarbonate underlay. Trim is secured with four stainless steel, tamper-resistant screws.

    Electrical

    High-performance Class 2 C.O.B. LED array. Modular quick-connect plug for easy field-connection of LED light assembly to driver. Reported L70>55,000 hours. Reported L90>55,000 hours. Estimated L70 = 200,000 hours.

    Mounting

    Recessed. 20 ga. galvanized steel mounting pan for new construction or IC-rated enclosure. Minimum 24″ O.C. marked spacing required for L38 and higher lumen packages.

    Listings

    • cCSAus conforms to UL STD 1598; Certified to CAN/CSA STD C22.2 No. 250.0 for dry and damp locations. LED light assembly conforms to UL 2108 for remote installation.
    • Suitable for wet location under covered ceiling when specified with WET/CC option.
    • IP65 rated trim when specified with IP option.
    • IC-rated for direct contact with insulation when specified with I Mounting Type.
    • ISO 5, Class 100 rated.
    • City of Chicago Environmental Air approved when specified with CP option.
    • Complies with ASTM-E283 when specified with ATH option.
    • RoHS compliant.
    • Complies with the Buy American Act and other federal regulations.
    Request certification at hew.com/buy-american.

    Warranty

    5-year limited warranty, see details
Specifikime teknike
  • Referencë unikev6dr-6-vandal-resistant-downlight-round
  • Familja e produkteveIndoor Luminaires
  • Grupi i produkteveDownlights
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-08-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorXhami i zi
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit