VDIL Vandal-Resistant Direct/Indirect Lensed

VDIL Vandal-Resistant Direct/Indirect Lensed

Features

  • Transparent lensed door provides a barrier between the room and the diffuser to discourage vandals and minimize contaminants
  • Ideal for potentially rough environments such as recreational facilities, schools, supervised behavioral centers, or other vandal-prone areas
  • Ribbed acrylic diffuser shields LEDs from direct view
  • Double or triple gasketing options available
  • T-slot steel hinge allows reversible hinging and latching and ensures positive retention when door is opened
  • Optional anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
  • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
  • 2x2 and 2x4 sizes available
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
Specifikim
  • Housing

    22-gauge die-formed C.R.S.

    Door Frame & Lens

    Transparent acrylic lens with .236 ″ thick polycarbonate underlay, mounted in .050″ thick extruded aluminum door frame, flat with mitered corners secured with six tamper-resistant, tri-groove screws.

    Reflector

    Precision die-formed C.R.S. with highly reflective, non-glare matte white polyester powder coated finish.

    Finish

    92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED boards. L70 at 50,000 hours. 50/60 Hz constant current driver.

    Mounting

    NEMA Type “G” 15/16″ or 1″ grid standard. For NEMA Type “NFG” and “SG” 9/16″ grid installations, specify EQCLIPS option. Drywall flange type available.

    Listings

    • cCSAus certified as luminaire suitable for dry or damp locations.
    • City of Chicago Environmental Air approved when specified with CP option.
    • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
    Request certification at hew.com/buy-american.

    Warranty

    5-year limited warranty, see details
Specifikime teknike
  • Referencë unikevdil-vandal-resistant-direct-indirect-lensed
  • Familja e produkteveIndoor Luminaires
  • Grupi i produkteveVandal Resistant
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-02-27
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
  • IFC classificationNdriçim i lehtë
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 PërshkrimLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit