HIANSAPLUS Lighting Panel
Hiansa

HIANSAPLUS Lighting Panel

This is a honeycomb polycarbonate panel that has been created to fulfil lighting requirements on roofs for our panels with flashings, while maintaining a high ‘value for money’ product. The securing system used ensures the correct placement of the flashings, while maintaining an attractive overall appearance.
Specifikime teknike
  • Referencë unikehiansa-ilumina-hiansaplus
  • Familja e produkteveLighting Panel
  • Grupi i produkteveLighting Panel with Flashing
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-18
  • Numri i botimit1
  • Gjatësia (mm)30
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorPolycarbonate
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
  • IFC classificationKulmet
  • Emrin UNSPSCSkylights
  • UNSPSC code301718
  • Uniclass 2015 CodePr_30_59_72_77
  • Uniclass 2015 PërshkrimSkylights
  • CSI MasterFormat 2014 Code06 64 00
  • CSI MasterFormat 2014 TitlePlastic Paneling
  • OmniClass Number23-17 17 00
  • OmniClass TitleSkylights
  • CSI UniFormat II CodeB3020
  • CSI UniFormat II TitleRoof Openings