EASY BOARD 3GR Roof Insulated sandwich panel
Hiansa

EASY BOARD 3GR Roof Insulated sandwich panel

Roof panel without Flashing. A self-supporting metal panel with a polyurethane (PUR) insulating foam core, a steel sheet on its exterior face and a lining of felt board on its interior face. The ribs on its outer (exterior) face provide this panel with excellent rigidity, while the foam core provides a high level of thermal insulation.
Specifikime teknike
  • Referencë unikehiansa-easy-board-3gr
  • Familja e produkteveRoof Sandwich Panel
  • Grupi i produkteveRoof Sandwich Panel Visible Fixing
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-03-18
  • Numri i botimit1
  • Gjatësia (mm)30
  • Gjerësia (mm)1000
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorPolyurethane
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectNdërtim - Çatitë
  • IFC classificationKulmet
  • Emrin UNSPSCInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_20_93_84
  • Uniclass 2015 PërshkrimStructural roofing units
  • CSI MasterFormat 2014 Code12 31 16
  • CSI MasterFormat 2014 TitleManufactured Metal Sandwich Panel Casework
  • OmniClass Number23-13 35 21 19 15
  • OmniClass TitleStructural Insulated Panels
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings