ME05-B1-bgf Double skin clay block party wall, with thermal insulation and air cavity. BC14+C+AT+LHGF7+ENL

ME05-B1-bgf Double skin clay block party wall, with thermal insulation and air cavity. BC14+C+AT+LHGF7+ENL

Double skin party wall consisting of: 14 cm thick block outer skin, and 7 cm thick, large format, hollow brick inner skin, with internal acoustic and/or thermal insulation and non-ventilated air cavity.
Specifikim
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Specifikime teknike
  • Referencë unikeSIST_ME05-B1-bgf
  • Familja e produkteveParty Walls
  • Grupi i produkteveME05
  • LlojiObjekti i Kërkesës
  • Data e botimit2018-09-04
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorQeramike
  • Materiali dytësorGypsum
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e brendshme
  • IFC classificationMur
  • Emrin UNSPSCCeramic blocks
  • UNSPSC code30131504
  • Uniclass 2015 CodeSs_25_13_50
  • Uniclass 2015 PërshkrimMasonry wall systems
  • CSI MasterFormat 2014 Code04 21 00
  • CSI MasterFormat 2014 TitleClay Unit Masonry
  • OmniClass Number23-15 11 11 15
  • OmniClass TitleMasonry Fixed Partitions
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions