PV01-b Silensis partition wall. ENL+LH7+ENL

PV01-b Silensis partition wall. ENL+LH7+ENL

Single skin vertical internal partition wall of small format, 7 cm thick, double hollow clay brick, coated and finished with plaster.
Specifikim
  • The clay bricks and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
Specifikime teknike
  • Referencë unikeSIST_PV01-b
  • Familja e produktevePartitions
  • Grupi i produktevePV01
  • LlojiObjekti i Kërkesës
  • Data e botimit2018-08-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorQeramike
  • Materiali dytësorGypsum
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e brendshme
  • IFC classificationMur
  • Emrin UNSPSCCeramic bricks
  • UNSPSC code30131602
  • Uniclass 2015 CodeSs_25_13_50
  • Uniclass 2015 PërshkrimMasonry wall systems
  • CSI MasterFormat 2014 Code04 21 00
  • CSI MasterFormat 2014 TitleClay Unit Masonry
  • OmniClass Number23-15 11 11 15
  • OmniClass TitleMasonry Fixed Partitions
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions