Speed-Rail® Hand Railing System
Speed-Rail® Hand Railing System
Speed-Rail® Hand Railing System
Speed-Rail® Hand Railing System
Speed-Rail® Hand Railing System
Speed-Rail® Hand Railing System
Speed-Rail® Hand Railing System

    Speed-Rail® Hand Railing System

    Our Speed-Rail® railing systems look great, is easy-to-install, and is made of the most corrosive resistant aluminum alloy available on the market.  Unlike welded alternatives, our railing systems are easy to install with no special expertise needed, and are very easy to reconfigure on-the-fly.

    Speed-Rail® Hand Railing Systems - Features and Benefits

    • "Kit of Parts" design allows for on-site assembly, easy to reconfigure when drawings do not match site
    • Unique "Industrial Chic" look is ideal for urban or industrial aesthetic
    • Easy-to-install with no special expertise required
    • Anodized aluminum pipe and aluminum magnesium fittings are extremely corrosion resistant, allowing for the lowest long-term maintenance cost
    Specifikime teknike
    • Referencë unikespeed-rail-hand-railing-system
    • Familja e produkteveRailings
    • Grupi i produkteveSpeed-Rail®
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-06-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Gilindera
    • IFC classificationGilindera
    • Uniclass 2015 CodePr_25_30_36_03
    • Uniclass 2015 PërshkrimAluminium handrails
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara