C-80BAJ-DS, Cubelet Icemaker, Air-Cooled, Custom Cabinet Ready
Hoshizaki

C-80BAJ-DS, Cubelet Icemaker, Air-Cooled, Custom Cabinet Ready

This compact undercounter Cubelet Icemaker is the perfect addition to any hotel suite, office breakroom, or kitchen. The C-80BAJ-DS is capable of producing approximately 80 lbs of Cubelet style ice cubes per day, and the built-in storage bin will hold up to 22 lbs* of ice at a time. The Undercounter design is less than 34″ tall. The Air-cooled design also features a Front in, front out airflow system that eliminates the need for side and rear clearance. Perfect for fitting into tight spaces. UL approved for outdoor use. Drain pump not included. Replaces C-101BAH-DS.
Specifikim
    • Dimensions: 14-7/8″ W x 22-5/8″ D x 33-1/2″ H
    • Up to 80 lbs of ice produced per 24 hours
    • Up to 22 lbs of built-in storage capacity (ft3)
    • Produces mini cubelet nugget-style ice
    • Undercounter design is less than 34″ tall
    • Front in, front out airflow
    • UL approved for outdoor use
    • Swing style field reversable door
    • (-DS) Accommodates custom cabinet door (not included), DS door reversal kit (HS-0229)
    • R-134a refrigerant (3.92 oz. / 111 g)
    • Heat Rejection:1850 BTU/hr
    • Ambient temperature range: 45 – 100°F
    • Water temperature range: 45 – 90°F
    • Water pressure: 7 – 113psig
    • Voltage range: 104 – 127V
    • 4 amps (15 Amp Max fuse)
    • 17.3 kwh/100 lbs.@ 90/70
    • Single phase, 115v/60/1, 6 ft cord with NEMA 5-15 plug
    • Clean ice and easy maintenance lead to longer unit life span
    • Two Years: Parts & Labor warranty on entire machine.
    • One Year: Parts & Labor warranty on optional HS-5061 Drain Pump Assembly.
Specifikime teknike
  • Referencë unikec-80baj-ds-cubelet-icemaker
  • Familja e produkteveIce
  • Grupi i produkteveIce Makers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-12-27
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorDru
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • IFC classificationAppliance elektrike
  • Kodi ETIMEC001207
  • Emri ETIMIce cube maker
  • Uniclass 2015 CodePr_40_70_23_40
  • Uniclass 2015 PërshkrimIcemakers
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29 13
  • OmniClass TitleCommercial Cube Ice Makers

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika