DCM-300BAH, Cubelet Icemaker, Air-Cooled, Built in Storage Bin
Hoshizaki

DCM-300BAH, Cubelet Icemaker, Air-Cooled, Built in Storage Bin

The DCM-300BAH is capable of producing approximately 321 lbs of Cubelet nugget-style ice cubes per day, The built-in storage bin will hold up to 40 lbs of ice* at a time. This Air-cooled icemaker has an Push button operation that dispenses ice or water. This sanitary icemaker/dispenser features a user-friendly dispensing mechanism that allows easy to chew, cubelet ice to be dispensed with a simple push of a button. This model features CleanCycle12™ – Every 12 hrs, it performs 15 min purge to clean itself and it is Protected by H-GUARD Plus Antimicrobial Agent. The sanitary dispenser design keeps ice fully contained until it is needed, minimizing the opportunity for cross-contamination and keeping your ice clean. Keep your kitchen running smoothly with this Cubelet Ice and Water Dispenser. Stand not included.*Rated in accordance with AHRI Standard 820(I-P). Capacity based on 100% of total volume x 30 lb/ft3 average density of ice.
Specifikim
    • Dimensions: 26″ W x 22-1/2″ D x 40″ H
    • Up to 321 lbs of ice produced per 24 hours
    • Up to 40 lbs of built-in storage capacity (1.3ft3)
    • Produces mini cubelet nugget-style ice
    • Durable stainless steel exterior
    • Place on countertop or optional stand: SD-450, SD-500
    • Push button operation that dispenses ice or water
    • CleanCycle12™ – Every 12 hrs, it performs 15 min purge to clean itself
    • Protected by H-GUARD Plus Antimicrobial Agent
    • R-404A refrigerant (15.9 oz. / 450 g)
    • Heat Rejection: BTU/hr
    • Ambient temperature range: 45 – 100°F
    • Water temperature range: 45 – 90°F
    • Water pressure: 10 – 113psig
    • Voltage range: 104 – 127V
    • 10.25 amps (20 Amp Max fuse)
    • 7.6 kwh/100 lbs.@ 90/70
    • Single phase, 115v/60/1
    • Clean ice and easy maintenance lead to longer unit life span
    • Three Years: Parts & Labor warranty on entire machine. (Serial numbers VxxxxxJ and after).
    • Five Years: Parts warranty on Compressor, air-cooled condenser coil.
Specifikime teknike
  • Referencë unikedcm-300bah-cubelet-icemaker
  • Familja e produkteveDispensers
  • Grupi i produkteveIce & Water Dispensers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-12-27
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • IFC classificationAppliance elektrike
  • Kodi ETIMEC001207
  • Emri ETIMIce cube maker
  • Uniclass 2015 CodePr_40_70_23_40
  • Uniclass 2015 PërshkrimIcemakers
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29 13
  • OmniClass TitleCommercial Cube Ice Makers

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika