F-801MAJ-C, Cubelet Icemaker, Air-cooled
Hoshizaki

F-801MAJ-C, Cubelet Icemaker, Air-cooled

The F-801MAJ-C is capable of producing approximately 632 lbs of cubelet (nugget-style) ice per day. Cubelet ice is the most popular ice for drinks – as it cools the beverage quickly and absorbs the flavor making an easy-to-chew treat. This Air-cooled, Slim Line Modular icemaker features the Advanced CleanCycle24™ design plus a greaseless bearing auger construction making it simple to maintain. The F-801MAJ-C requires a Single phase, 115v/60/1, 3 wire, including ground. Must be hardwired at site, no cord/plug included electrical connection that is hard-wired at the installation site. Compatible bins & dispensers, sold separately: B-250, B-300, B-500, B-700, B-800, B-900, B-1150, B-1300, B-1500, B-1650, B-1150, B-1300, B-1500, B-1650. ENERGY STAR® qualified. Please consult the Specification Sheet for additional details.
Specifikim
    • Dimensions: 22″ W x 27-3/8″ D x 26″ H
    • Up to 632 lbs of ice produced per 24 hours
    • Mount 2 units side-by-side for 2x the ice production
    • Produces small cubelet nugget-style ice
    • Durable stainless steel exterior
    • Compatible bins & dispensers, sold separately: B-250, B-300, B-500, B-700, B-800, B-900, B-1150, B-1300, B-1500, B-1650, B-1150, B-1300, B-1500, B-1650
    • 2 second rinse every hour to remove sediment for cleaner ice
    • Advanced CleanCycle24™ design
    • Infrared bin control for easy cleaning and reliability
    • R-404A refrigerant (1 lbs. 12 oz. / 790 g)
    • Heat Rejection: BTU/hr
    • Ambient temperature range: 45 – 100°F
    • Water temperature range: 45 – 90°F
    • Water pressure: 10 – 113psig
    • Voltage range: 104 – 127V
    • 11.8 amps (15 Amp Max fuse)
    • 5 kwh/100 lbs.@ 90/70
    • Single phase, 115v/60/1, 3 wire, including ground. Must be hardwired at site, no cord/plug included
    • ENERGY STAR® qualified
    • Three Years: Parts & Labor warranty on entire machine.
    • Five Years: Parts warranty on Compressor, air-cooled condenser coil.
Specifikime teknike
  • Referencë unikef-801maj-c-cubelet-icemaker
  • Familja e produkteveIce
  • Grupi i produkteveIce Makers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-12-27
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • IFC classificationAppliance elektrike
  • Kodi ETIMEC001207
  • Emri ETIMIce cube maker
  • Uniclass 2015 CodePr_40_70_23_40
  • Uniclass 2015 PërshkrimIcemakers
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29 13
  • OmniClass TitleCommercial Cube Ice Makers

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika