IM-50BAA-LM, Square Cuber Icemaker, Air-Cooled, Built in Storage Bin
Hoshizaki

IM-50BAA-LM, Square Cuber Icemaker, Air-Cooled, Built in Storage Bin

The IM-50BAA-LM is capable of producing approximately 50 lbs of individual square cubes. The square cube shape melts very slowly, chilling beverages with minimal dilution. This Air-cooled, Built in Storage Bin icemaker features Up to 22 lbs of built-in storage capacity* and its Small footprint can easily fit under a bar counter. The IM-50BAA-LM is Single phase, 115v/60/1, 6.5 ft. cord with NEMA 5-15 plug and uses R-134a refrigerant (6.0 oz. / 170 g). Please consult the Specification Sheet for additional details.*Rated in accordance with AHRI Standard 820(I-P). Capacity based on 100% of total volume x 30 lb/ft3 average density of ice.
Specifikim
    • Dimensions: 19-3/4″ W x 17-3/4″ D x 39- 1/2 ” H
    • Up to 50 lbs of ice produced per 24 hours
    • Up to 22 lbs of built-in storage capacity
    • Produces individual clear, solid 1.9″ x 1.9″ x 2.3″ cubes
    • Durable stainless steel exterior
    • Front in, back out airflow
    • Ice scoop included
    • Foam injected polyurethane for insulation (HFC free)
    • Small footprint can easily fit under a bar counter
    • R-134a refrigerant (6.0 oz. / 170 g)
    • Heat Rejection:1500 BTU/hr
    • Ambient temperature range: 45 – 100°F
    • Water temperature range: 45 – 90°F
    • Water pressure: 10 – 113psig
    • Voltage range: 104 – 127V
    • 5 amps (15 Amp Max fuse)
    • 15.7 kwh/100 lbs.@ 90/70
    • Single phase, 115v/60/1, 6.5 ft. cord with NEMA 5-15 plug
    • Clean ice and easy maintenance lead to longer unit life span
    • Three Years: Parts & Labor warranty on entire machine.
    • Five Years: Parts warranty on Compressor, air-cooled condenser coil.
Specifikime teknike
  • Referencë unikeim-50baa-lm-square-cuber-icemaker
  • Familja e produkteveIce
  • Grupi i produkteveIce Makers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-12-27
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • IFC classificationAppliance elektrike
  • Kodi ETIMEC001207
  • Emri ETIMIce cube maker
  • Uniclass 2015 CodePr_40_70_23_40
  • Uniclass 2015 PërshkrimIcemakers
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29 13
  • OmniClass TitleCommercial Cube Ice Makers

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika