KM-116BAJ, Crescent Cuber Icemaker, Air-Cooled, Built in Storage Bin
Hoshizaki

KM-116BAJ, Crescent Cuber Icemaker, Air-Cooled, Built in Storage Bin

The KM-116BAJ is capable of producing approximately 125 lbs of crescent cubed ice. This Undercounter Air-cooled, Built in Storage Bin icemaker stores up to 53 lbs of ice*, which makes it ideal for small bars, hotel lobbies, and office break rooms. It features the CycleSaver™ design and includes the EverCheck™ alert system making the unit simple to maintain. The KM-116BAJ requires a Single phase, 115v/60/1, 6.5 ft cord with NEMA 5-15 plug electrical connection. Front in, front out airflow. ENERGY STAR® qualified. Please consult the Specification Sheet for additional details.*Rated in accordance with AHRI Standard 820(I-P). Capacity based on 100% of total volume x 30 lb/ft3 average density of ice. Replaces KM-115BAJ.
Specifikim
    • Dimensions: 23-3/4″ W x 24″ D x 39″ H
    • Up to 125 lbs of ice produced per 24 hours
    • Up to 53 lbs of built-in storage capacity (1.8ft3)
    • Produces crescent shaped ice cubes
    • Slide in door with durable stainless steel exterior
    • Front in, front out airflow
    • EverCheck™ alert system
    • CycleSaver™ design
    • HS-5061 drain pump assembly, sold separately
    • R-134a refrigerant (7.8 oz. / 221 g)
    • Heat Rejection:2100 BTU/hr
    • Ambient temperature range: 45 – 100°F
    • Water temperature range: 45 – 90°F
    • Water pressure: 10 – 113psig
    • Voltage range: 104 – 127V
    • 5.5 amps (15 Amp Max fuse)
    • 8.1 kwh/100 lbs.@ 90/70
    • Single phase, 115v/60/1, 6.5 ft cord with NEMA 5-15 plug
    • ENERGY STAR® qualified
    • Three Years: Parts & Labor warranty on entire machine.
    • Five Years: Parts & Labor warranty on evaporator.
Specifikime teknike
  • Referencë unikekm-116baj-crescent-cuber-icemaker
  • Familja e produkteveIce
  • Grupi i produkteveIce Makers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-12-27
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • IFC classificationAppliance elektrike
  • Kodi ETIMEC001207
  • Emri ETIMIce cube maker
  • Uniclass 2015 CodePr_40_70_23_40
  • Uniclass 2015 PërshkrimIcemakers
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29 13
  • OmniClass TitleCommercial Cube Ice Makers

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika