KM-520MAJ, Crescent Cuber Icemaker, Air-cooled
Hoshizaki

KM-520MAJ, Crescent Cuber Icemaker, Air-cooled

The KM-520MAJ is capable of producing approximately 556 lbs of crescent cubed ice. Our efficient double-sided KMEdge stainless steel evaporators create our unique crescent shaped ice cubes. It is the purest and hardest ice on the market and is a perfect fit for a wide range of applications. This Air-cooled, Slim Line Modular icemaker features a CycleSaver™ design and includes the EverCheck™ alert system making the unit energy efficient and simple to maintain. The KM-520MAJ requires a Single phase, 115v/60/1, 3 wire, including ground. Must be hardwired at site, no cord/plug included. Compatible bins & dispensers, sold separately: B-250, B-300, B-500, B-700, B-800, B-900, B-1150, B-1300, DB-130H, DB-200H, DM-200B. ENERGY STAR® qualified. Please consult the Specification Sheet for additional details. Replaces KM-515MAJ.
Specifikim
    • Dimensions: 22″ W x 27-3/8″ D x 28″ H
    • Up to 556 lbs of ice produced per 24 hours
    • Mount 2 units side-by-side for 2x the ice production
    • Produces crescent shaped ice cubes
    • Durable stainless steel exterior
    • Compatible bins & dispensers, sold separately: B-250, B-300, B-500, B-700, B-800, B-900, B-1150, B-1300, DB-130H, DB-200H, DM-200B
    • EverCheck™ alert system
    • CycleSaver™ design
    • Protected by H-GUARD Plus Antimicrobial Agent
    • R-404A refrigerant (1 lbs. 10.8 oz. / 760 g)
    • Heat Rejection:7000 BTU/hr
    • Ambient temperature range: 45 – 100°F
    • Water temperature range: 45 – 90°F
    • Water pressure: 10 – 113psig
    • Voltage range: 104 – 127V
    • 10.6 amps (20 Amp Max fuse)
    • 4.68 kwh/100 lbs.@ 90/70
    • Single phase, 115v/60/1, 3 wire, including ground. Must be hardwired at site, no cord/plug included
    • ENERGY STAR® qualified
    • Three Years: Parts & Labor warranty on entire machine.
    • Five Years: Parts & Labor warranty on evaporator.
Specifikime teknike
  • Referencë unikekm-520maj-crescent-cuber-icemaker
  • Familja e produkteveIce
  • Grupi i produkteveIce Makers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-12-27
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • IFC classificationAppliance elektrike
  • Kodi ETIMEC001207
  • Emri ETIMIce cube maker
  • Uniclass 2015 CodePr_40_70_23_40
  • Uniclass 2015 PërshkrimIcemakers
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29 13
  • OmniClass TitleCommercial Cube Ice Makers

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika