Stainless steel Electromagnetic Locking - HQMAG 5000S 6+ (7500N) a true and massive stainless steel IP67 weatherproof for gates or heavy doors, whether motorised or not - Side Mounting
HQMAG

Stainless steel Electromagnetic Locking - HQMAG 5000S 6+ (7500N) a true and massive stainless steel IP67 weatherproof for gates or heavy doors, whether motorised or not - Side Mounting

The HQMAG 5000S electromagnet is part of our line of stainless steel IP67 electromagnets. This range offers products with an AISI 304 stainless steel finish (AISI 316 optional) for applications in harsh environments. Each housing is sealed to ensure total watertightness. These are HQ MAG (High Quality Magnets) electromagnets of which the advantage, for the same size, is that each of them is at least 50% better than those offered by the competition. The STAINLESS STEEL electromagnets can be installed on all types of doors and gates both inside and outside if the use of the premises requires it (public swimming pool, dairy, etc.).
Specifikim
  • Security/Holding Force: Grade 6+ (7 500N, 1 686lbf) Category of use: Grade 3 (High frequency - Public use) Durability/reliability: Grade 9 ( > 1 000 000 cycles) Corrosion resistance/humidity/IP protection: Grade 3 (EN 1670, EN ISO 9227) Mounting: Surface - Side mount Residual magnetism: 0% - By design (No push-pin, no electronic kick-off) Locking monitoring (LSS): Reed Electrical/spark protection: Built-in metal-oxyde varistor (MOV) Power: 12/24 VDC - 500/250 mA ² Environmental protection / IP Rating: IP 67 Sizes (L x h x w): 224 x 63,5 x 45 mm Weight: ~ 5 kg Environmental / Temperature: -40°C to +60°C Compliances: CE 2014/30/EU, EN 13637 (Chap.7) 2015, EN 1670, EN ISO 9227, ASTM B 117, RoHS/Reach
Specifikime teknike
  • Referencë unikeUniversal-electromagnet-HQMAG-5000S
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-04-17
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorMetal
  • Projektuar nëBelgjikë
Klasifikimi
  • Kategoria BIMobjectDyert - Aksesorë
  • IFC classificationObjekt
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitleDoor Hardware
  • OmniClass Number23-17 11 11
  • OmniClass TitleDoor Components 

Rajoni i disponueshëm

Europe Asia North America Africa South America
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Belgjikë
Bahrejn
Arubë
Angolë
Brazil
Bjellorusi
Emiratet e Bashkuara Arabe
Bahamas
Benin
Ekuador
Bosnjë dhe Hercegovinë
Irak
Barbados
Botsvanë
Guajanë
Bulgari
Iran
Belizë
Burkina-Faso
Guiana franceze
Danimarkë
Izrael
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Estoni
Jemen
Dominikë
Çad
Kili
Finlandë
Jordani
Granadë
Côte d’Ivoire
Kolumbi
Francë
Katar
Grenlandë
Egjipt
Paraguaj
Gërnzi
Kuveit
Guadelupë
Eritre
Peru
Gjermani
Liban
Guatemalë
Esvatini
Surinami
Gjibraltar
Oman
Haiti
Etiopi
Uruguai
Greqi
Palestinë
Honduras
Gabon
Venezuelë
Holandë
Siria
Ishujt e Virgjër Britanikë
Gambia
Hungari
Turqi
Ishujt e Virgjër të SHBA
Gana
Irlandë
Ishujt Kajman
Guine
Ishujt Alandë
Kanadë
Guine-Bisau
Ishujt Faroe
Karaibe Holandë
Guinea Ekuatoriale
Ishulli i Njeriut
Kolektiviteti i Shën Martinit
Kamerun
Islandë
Kosta Rika
Kenia
Itali
Kubë
Kepi i Gjelbër
Kroacia
Kuraçao
Komora
Letoni
Martinikë
Lesoto
Lihtenshtajn
Meksikë
Liberi
Lituani
Montserat
Libi
Luksemburg
Nikaragua
Madagaskar
Mali i Zi
Panama
Majotë
Maltë
Porto Riko
Malavi
Maqedonia e Veriut
Republika Domenikane
Mali
Mbretëria e Bashkuar
Salvador
Marok
Moldovë
Sen-Bartelemi
Mauritius
Monako
Shën Kitts dhe Nevis
Mavritani
Norvegji
Shën Lucia
Mozambik
Poloni
Shën Pierre dhe Miquelon
Namibi
Portugali
Shën Vincent dhe Grenadinet
Niger
Qipro
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Xhamaika
Reunion
San-Marino
Ruandë
Serbi
Sahara Perëndimore
Shqipëri
São Tomé dhe Príncipe
Sllovaki
Sejshelle
Sllovenia
Senegal
Spanjë
Shën Helena
Suedi
Sierra-Leone
Svalbard dhe Jan Mayen
Somali
Ukrainë
Sudan
Xhersej
Sudanin Jugor
Zvicër
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve