VX2400-ESCAPE - All-in-One smart managment Unit for emergency exit with on-board micro-intelligence, camera and a grade 6++ (15000N) locking
VX2400-ESCAPE - All-in-One smart managment Unit for emergency exit with on-board micro-intelligence, camera and a grade 6++ (15000N) locking
VX2400-ESCAPE - All-in-One smart managment Unit for emergency exit with on-board micro-intelligence, camera and a grade 6++ (15000N) locking
    HQMAG

    VX2400-ESCAPE - All-in-One smart managment Unit for emergency exit with on-board micro-intelligence, camera and a grade 6++ (15000N) locking

    To provide real management of the emergency exit, the VX2400-Escape is equipped with numerous inputs dedicated to external information (green glass breakage, fire panel link, access control, reset, etc.) which support the incorporated sensors (camera, pressure sensor, door position sensor and of good locking,…). The set of information collected allows the on-board micro-intelligence to deduce the appropriate action to the situation.
    Specifikim
    • Security/Holding Force: Grade 6++ (15 000N) Category of use: Grade 3 (High frequency - Public use) Durability/reliability: Grade 9 ( > 1 000 000 cycles) Corrosion resistance/humidity/IP protection: Grade 3 (EN 1670, EN ISO 9227) Mounting: Surface Residual magnetism: 0% - By design (No push-pin, no electronic kick-off) Locking monitoring (LSS): Built-in reed contact Door position monitoring (DSS): Built-in reed contact Early break-open warning alarm (EW): Built-in pull dynamic sensor + micro-relay + built-in buzzer Electrical/spark protection: Built-in metal-oxyde varistor (MOV) Power: 24VDC - 7,2W / 0,35W Environmental protection / IP Rating ²: IP 43 (fixed under transom) Sizes (L x h x w): 223 x 39,4 x 64 Weight: ~1,7 kg Environmental / Temperature: From -20°C to +60°C Compliances: NF S61 937-x, CE 2014/30/EU, EN 13637 (Chap.7) 2015, EN 1670, EN ISO 9227, ASTM B 117, RoHS/Reach
    Specifikime teknike
    • Referencë unikevx2400-escape
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-04-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    • Projektuar nëBelgjikë
    Klasifikimi
    • Kategoria BIMobjectDyert - Aksesorë
    • IFC classificationObjekt
    • CSI MasterFormat 2014 Code08 71 00
    • CSI MasterFormat 2014 TitleDoor Hardware
    • OmniClass Number23-17 11 11
    • OmniClass TitleDoor Components 

    Rajoni i disponueshëm

    Europe Asia North America Africa South America
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Belgjikë
    Bahrejn
    Arubë
    Angolë
    Brazil
    Bjellorusi
    Emiratet e Bashkuara Arabe
    Bahamas
    Benin
    Ekuador
    Bosnjë dhe Hercegovinë
    Irak
    Barbados
    Botsvanë
    Guajanë
    Bulgari
    Iran
    Belizë
    Burkina-Faso
    Guiana franceze
    Danimarkë
    Izrael
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Estoni
    Jemen
    Dominikë
    Çad
    Kili
    Finlandë
    Jordani
    Granadë
    Côte d’Ivoire
    Kolumbi
    Francë
    Katar
    Grenlandë
    Egjipt
    Paraguaj
    Gërnzi
    Kuveit
    Guadelupë
    Eritre
    Peru
    Gjermani
    Liban
    Guatemalë
    Esvatini
    Surinami
    Gjibraltar
    Oman
    Haiti
    Etiopi
    Uruguai
    Greqi
    Palestinë
    Honduras
    Gabon
    Venezuelë
    Holandë
    Siria
    Ishujt e Virgjër Britanikë
    Gambia
    Hungari
    Turqi
    Ishujt e Virgjër të SHBA
    Gana
    Irlandë
    Ishujt Kajman
    Guine
    Ishujt Alandë
    Kanadë
    Guine-Bisau
    Ishujt Faroe
    Karaibe Holandë
    Guinea Ekuatoriale
    Ishulli i Njeriut
    Kolektiviteti i Shën Martinit
    Kamerun
    Islandë
    Kosta Rika
    Kenia
    Itali
    Kubë
    Kepi i Gjelbër
    Kroacia
    Kuraçao
    Komora
    Letoni
    Martinikë
    Lesoto
    Lihtenshtajn
    Meksikë
    Liberi
    Lituani
    Montserat
    Libi
    Luksemburg
    Nikaragua
    Madagaskar
    Mali i Zi
    Panama
    Majotë
    Maltë
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Salvador
    Marok
    Moldovë
    Sen-Bartelemi
    Mauritius
    Monako
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Shën Lucia
    Mozambik
    Poloni
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Xhamaika
    Reunion
    San-Marino
    Ruandë
    Serbi
    Sahara Perëndimore
    Shqipëri
    São Tomé dhe Príncipe
    Sllovaki
    Sejshelle
    Sllovenia
    Senegal
    Spanjë
    Shën Helena
    Suedi
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Somali
    Ukrainë
    Sudan
    Xhersej
    Sudanin Jugor
    Zvicër
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve