Sink base cabinet A080639 Mono

Sink base cabinet A080639 Mono

Front Mono White. - Flat front with slightly rounded edge. - 16mm fiberboard (MDF). - The front is finished in hard-wearing white matt lacquer. Closest indicative NCS code: S0500-N. - Approved for Danish Indoor Climate Label
Specifikim
  • Base unit with blind front panel and 2 connected front panels. Waste bin system mounted in 45 cm deep Lux drawer with soft closing: 60 cm: 1x13 litres, 1x13 litres ventilated, 1x18.5 litres and pack of 2 partitions 80 cm: 2x13 litres, 1x13 litres ventilated, 1x18.5 litres and pack of 2 partitions.
Specifikime teknike
  • Referencë unikeJPA080639
  • Grupi i produkteveBase Cabinet
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-08-23
  • Numri i botimit1
  • Gjatësia (mm)704
  • Gjerësia (mm)800
  • Thellësia (mm)565
Të ngjashme
  • Materiali kryesorMDF
  • Materiali dytësorMFC board
  • Projektuar nëDanimarkë
  • Prodhuar nëDanimarkë
  • Weight Net (kg)54.74
Klasifikimi
  • Kategoria BIMobjectKuzhina - Kabinete
  • IFC classificationElemente mobiluese
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Rajoni i disponueshëm

Europe
Danimarkë
Suedi