IFIRE-B Commercial Condensing Boiler

IFIRE-B Commercial Condensing Boiler

Condensing Boiler

With the launch of the IFIRE™, IBC® is uniquely positioned to offer unprecedented value in the commercial new construction or retrofit marketplace by providing a stainless-steel water tube option, for heat and volume water heating applications. Both Hydronic IFIRE™, options have 6 models from 300,000 to 1,000,000 Btu/hr and achieves a thermal efficiency of up to 96.5%.

Suitable for the following projects:

  • Schools
  • Healthcare Facilities
  • Restaurants
  • Hotels
  • Recreational Facilities
  • Office Buildings
  • Factories / Warehousing / Farms
  • Large Residences / Multi-Family Housing
  • Apartment Buildings
  • Commercial Garages
Specifikim
  • Intelligent controls
    • VERSA IC® touchscreen enables modulating temperature control, safety limits and ignition programming into one user-friendly integrated control platform.
    • Fault history with full diagnostics
    • Three pump control (DHW, system and boiler)
    • Modbus RTU BMS port 

    Instant visibility
    • Built-in service light. Aids in quick visual status of the boiler and acts as a service light for boiler maintenance of the heater

    Maximum performance
    • Up to 96.5% thermal efficiency at full rate
    • Cascade up to 8 heaters
    • 7:1 turndown
    • No external controls required.
    • SQAQMD certified ultra-low NOx, <20PPM

    Easy to install and service
    • Safety certified for indoor/outdoor installation
    • More venting options. Every IFIRE is direct vent capable and comes standard with an outdoor air intake air cover
    • CAT IV or direct vent
    • PVC, CPVC, polypropylene or stainless-steel compatible up to 100ft
    • Zero side clearances to combustibles for easy installation
    • Drain valve allows for easier servicing and reduced time on the job
    • Forklift and pallet-jack accessible base
    • Easy access to all components in the boiler

    Durability
    • Stainless steel construction
    • 100% factory tested, ASME Certified
    • Galvanized steel jacket with UV-resistant powder coat
    • All IFIRE models are designed, engineered and assembled in America

Specifikime teknike
  • Referencë unikeifire-b-commercial-condensing-boiler
  • Familja e produkteveBoiler
  • Grupi i produkteveIFIRE
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-29
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Kodi ETIMEG015210
  • Emri ETIMBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08_34
  • Uniclass 2015 PërshkrimGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitleCondensing Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit