VX™ Series High-Efficiency Modulating Condensing Boiler

VX™ Series High-Efficiency Modulating Condensing Boiler

With the launch of the VX™ high-efficiency modulating condensing boiler, IBC® will be positioned to offer unprecedented value in the residential new and retro fit marketplace. The VX™ offers the same great quality, control features and efficiency you expect from an IBC® stainless steel fire tube boiler but in a more compact design , saving time, space and money.

NEW V-10 CONTROL INTERFACE
• Express setup - program your boiler in seconds
• Remote monitoring & diagnostics
• Easy USB programmability
• Instant visibility - Intuitive alert system with detailed error messages
• Visible flame current data for troubleshooting
• Simplified load combining
• Cascade up to 4 units

MAXIMUM PERFORMANCE
• 95% A.F.U.E. Reduce operating costs and heat your home faster
• State-of-the-art, fully automated, ASME, 439 grade, SS firetube heat exchanger
• 100% factory tested
• Turndown ratio 6.5:1 means you have the power to heat your home during the coldest weather, yet reduce short cycling when the weather is mild
• North American built. All VX models are designed, engineered and assembled in British Columbia

MORE BUILT-IN FEATURES
• Built-in 4 zone pump or valve control
• In addition to the primary control – 5 pumps
• Replaces the need for external zone control
• MFZ Technology: Patented moisture management system. Protects and ensures long life for all boiler components
• Reverse flow detection
• Built-in outdoor reset control of water temperature.
• Built-in CSA/UL approved low water cut-off and manual reset high limit
• Unmatched safety features
• Connect your IBC Indirect Water Heater to the VX™ for all your home heating needs

EASY TO INSTALL AND SERVICE
• Universal parts. With only one fan and one controller servicing all models just got a lot easier
• PVC/CPVC/PPs approved
• Longest combined vent lengths – Up to 200 ft with 2” and 480 ft 3”
• Fuel conversion kits included in all models
• Easy to inspect Heat exchanger featuring a condensate draining system that cleans as it heats

Specifikim
    • CSA Input (Natural Gas or Propane) - MBH:

      • VX 110: 16.9 - 110
      • VX 150: 23 - 150
      • VX 199: 30.6 - 199
    • CSA Input (Natural Gas or Propane) - kW:

      • VX 110: 5 - 32.2
      • VX 150: 6.7 - 44
      • VX 199: 8.8 - 58.3
    • CSA Output (Natural Gas or Propane) - MBH:

      • VX 110: 16.2 - 101.5
      • VX 150: 22 - 138.5
      • VX 199: 29.2 - 183.7
    • CSA Output (Natural Gas or Propane) - kW:

      • VX 110: 4.74 - 29.8
      • VX 150: 6.5 - 40.6
      • VX 199: 8.6 - 53.8
    • AFUE (Certification Pending):

      • VX 110: 95%
      • VX 150: 95%
      • VX 199: 95%
    • Min Gas Supply Pressure (Nat. Gas or Propane) – inch w.c.:

      • VX 110: 4
      • VX 150: 4
      • VX 199: 4
    • Max Gas Supply Pressure (Nat. Gas or Propane) – inch w.c.:

      • VX 110: 14
      • VX 150: 14
      • VX 199: 14
    • Ambient Temperature – Low (F/C):

      • VX 110: 32° / 0°
      • VX 150: 32° / 0°
      • VX 199: 32° / 0°
    • Ambient Temperature – High (F/C):

      • VX 110: 122° / 50°
      • VX 150: 122° / 50°
      • VX 199: 122° / 50°
    • Max relative humidity (non-condensing):

      • VX 110: 90%
      • VX 150: 90%
      • VX 199: 90%
    • Min water Temperature (F/C):

      • VX 110: 34° / 1°
      • VX 150: 34° / 1°
      • VX 199: 34° / 1°
    • Max water Temperature – (electronic high limit) (F/C):

      • VX 110: 190° / 88°
      • VX 150: 190° / 88°
      • VX 199: 190° / 88°
    • Max. ∆T - supply/return (electronic fence) (F/C):

      • VX 110: 40° / 22.2°
      • VX 150: 40° / 22.2°
      • VX 199: 40° / 22.2°
    • Max. Water Temperature Lockout Limit (F/C):

      • VX 110: 201° / 94°
      • VX 150: 201° / 94°
      • VX 199: 201° / 94°
    • Power (120Vac/60Hz) @ full fire - watts (without pumps):

      • VX 110: 90
      • VX 150: 79
      • VX 199: 90
    • Weight (empty) – lbs/Kg:

      • VX 110: 67 / 30.4
      • VX 150: 78 / 35.4
      • VX 199: 88 / 39.9
    • Pressure Vessel water content – USG/Liters:

      • VX 110: 1.88 / 7.12
      • VX 150: 2.7 / 10.56
      • VX 199: 3.51 / 13.29
    • Max boiler flow rate - USgpm:

      • VX 110: 14
      • VX 150: 19
      • VX 199: 25
    • Min boiler flow rate - USgpm:

      • VX 110: 2
      • VX 150: 3
      • VX 199: 4
    • Max Operating Water Pressure - psig:

      • VX 110: 50
      • VX 150: 50
      • VX 199: 50
    • Min Operating Water Pressure - psig:

      • VX 110: 8
      • VX 150: 8
      • VX 199: 8
    • Relief valve pressure - psig:

      • VX 110: 30
      • VX 150: 30
      • VX 199: 30
    • Approved installation altitude (Ft):

      • VX 110: 0 - 12,000
      • VX 150: 0 - 12,000
      • VX 199: 0 - 12,000
    • Max equivalent vent length (each side) 2”:

      • VX 110: 100’
      • VX 150: 50’
      • VX 199: N/A
    • Max equivalent vent length (each side) 3”:

      • VX 110: 240’
      • VX 150: 170’
      • VX 199: 100’
Specifikime teknike
  • Referencë unikevx-series-high-efficiency-modulating-condensing-boiler
  • Familja e produkteveBoiler
  • Grupi i produkteveVX Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-03
  • Numri i botimit1
Të ngjashme
  • Projektuar nëKanadë
  • Prodhuar nëKanadë
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Kodi ETIMEG015210
  • Emri ETIMBoilers and heaters
  • Uniclass 2015 CodePr_60_60_08_34
  • Uniclass 2015 PërshkrimGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit