Conca BSN UN 120X37X55 1 DR  NOWTOP  WHMT
Conca BSN UN 120X37X55 1 DR  NOWTOP  WHMT

    Conca BSN UN 120X37X55 1 DR NOWTOP WHMT

    Vanity unit, 1200 x 372 x 550mm without countertop to combine with porcelain stoneware tops or shelves, 1 internal drawer and 1 external drawer. Equipped with push open and soft close technology. Matt white lacquered finish
    Specifikim
    • Vanity unit, 1200 x 372 x 550mm without countertop to combine with porcelain stoneware tops or shelves, 1 internal drawer and 1 external drawer. Equipped with push open and soft close technology. Matt white lacquered finish

    Specifikime teknike
    • Referencë unikeT3939
    • Familja e produkteveCONCA
    • Grupi i produkteveBathroom_Furniture
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-12-04
    • Numri i botimit1
    • Gjatësia (mm)550
    • Gjerësia (mm)1202
    • Thellësia (mm)373
    Të ngjashme
    • Materiali kryesorMDF
    • Weight Net (kg)45.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Ruajtje
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017960
    • Emri ETIMFurniture
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 PërshkrimBathroom cabinets
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets