URELASTIC VEHICULAR - POLYURETHANE WATERPROOFING SYSTEM
URELASTIC VEHICULAR - POLYURETHANE WATERPROOFING SYSTEM

    URELASTIC VEHICULAR - POLYURETHANE WATERPROOFING SYSTEM

    URELASTIC 300 AL is a semi-flexible, two-component polyurethane coating, made from an aliphatic polyurethane prepolymer, designed as a finishing layer for the SISTEMA DE IMPERMEABILIZACIÓN URELASTIC PEATONAL or VEHICULAR with excellent resistance to UV rays.

    Specifikim
      • Appearance: Liquid without lumps
      • Color: Gray
      • Catalysis at room temperature: 5 hours
      • Density: 1.10 - 1.15 g/cc
      • Touch dry time at 25°C: 5 – 6 hours
      • Total dry time at 25°C: Maximum 7 days
    Specifikime teknike
    • Referencë unikeURELASTIC-300-AL
    • LlojiMaterial për ndërtim
    • Data e botimit2022-07-25
    • Numri i botimit1
    • Gjatësia (mm)380
    • Gjerësia (mm)285
    • Thellësia (mm)285
    Të ngjashme
    • Materiali kryesorPolyurethane
    • Projektuar nëMeksikë
    • Prodhuar nëMeksikë
    • Weight Net (kg)26
    Klasifikimi
    • Kategoria BIMobjectDysheme - Sistem

    Rajoni i disponueshëm

    North America South America Europe Asia
    Guatemalë
    Ekuador
    Spanjë
    Arabia Saudite
    Honduras
    Kolumbi
    Jemen
    Kanadë
    Peru
    Oman
    Kosta Rika
    Meksikë
    Nikaragua
    Salvador
    Shtetet e Bashkuara