Tile Tech Pedestal System is designed for concrete pavers, porcelain pavers or IPE deck tiles to lay level over a built up roof. Our PATENTED Hybrid pedestal support system is a innovative product, allowing for self leveling, single model for all height applications, screw adjustable, PVC pipe adjustable and are stackable. The substrate can be either concrete or wood structure, with a roof membrane over the top.
Our Hybrid Pedestal™ System consists of 7 standard components and off-the-shelf, 4.215” diameter SDR-35 PVC sewer pipe. The PVC pipe allows the pedestal system to vary in height up to 24+ inches and is cut to the desired height using 12” chop saw. The Uni-Base is then “press fit” on to one end of the PVC pipe and a Uni-Collar on to the other end and requires no gluing or other attachments. Either 3/4” or 1-1/2” Uni-Insert is then screwed in to the Uni-Collar allowing for fine height adjustments. The assembly is completed by aligning and locking the Uni-Cap with the Uni-Insert. The Uni-Cap features include built-in self-leveling and removable 1/8” spacer tabs for proper paver spacing and joint alignment.
Stackable caps
allow for minor height adjustments from 1/2” up to 2” and can compensate for slopes of 0% to 3% by aligning the built-in slope compensator of one cap relative to another. Simple, easy and affordable!
Single model design
allows for all height applications from low as 1/2” and as high as 24” resulting in reduced labor and material cost. Eliminates leftover parts and pieces!
PVC pipe adjustment
allows the pedestal system to vary in heights up to 24+ inches by using off-the-shelf 4”ø SDR-35 PVC pipe available commercially. Eliminates material & shipping cost!
Screw adjustment
allows for quick and easy fine height tuning for an additional 3/4” , 1-1/2” & 4″ depending on model size of UNI-INSERT™ used. Eliminates having to cut pipe exactly!
Self-Leveling
head allows for slope compensation of 0% to 4% in any direction. A T-Handle tool will allow for raising & leveling while loaded with pavers. Eliminates having to remove pavers to make adjustments!
Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal
Rajoni i disponueshëm
| North America |
|---|
Anguilla |
Antigua dhe Barbuda |
Aruba |
Bahamas |
Barbados |
Belize |
Bermuda |
Dominica |
El Salvador |
Grenada |
Grenlandë |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Ishujt e Virgjër Britanikë |
Ishujt e Virgjër të SHBA |
Ishujt Kajman |
Kanadë |
Karaibe Holandë |
Kolektiviteti i Shën Martinit |
Kosta Rika |
Kubë |
Kuraçao |
Martinique |
Meksikë |
Montserrat |
Nikaragua |
Panama |
Porto Riko |
Republika Domenikane |
Saint-Barthélemy |
Shën Kitts dhe Nevis |
Shën Lucia |
Shën Pierre dhe Miquelon |
Shën Vincent dhe Grenadinet |
Shtetet e Bashkuara |
Sint Maarten |
Trinidad dhe Tobago |
Turks dhe Caicos Islands |
Xhamaika |