Flip-Flap Door -Two leaves
Flip-Flap Door -Two leaves
Flip-Flap Door -Two leaves
Flip-Flap Door -Two leaves
    Infraca

    Flip-Flap Door -Two leaves

    4.9 nga 5 yje4.9(24 vlerësime)

    Flip-Flap door (Swing Door) is used in areas with intense traffic and air-conditioned spaces with positive temperature.

    Perfect for any type of food industry, supermarkets, hypermarkets, hotels and restaurants. A door that has a 40 mm thick leaf and a 180 degree opening in both directions.

    The door can be single or double leaf. Each leaf is 40mm thick and can be opened 180 degrees in either direction.

    Specifikime teknike
    • Referencë unikeFlip-Flap-Door-Two-leaves
    • Familja e produkteveIndustrial Doors
    • Grupi i produkteveInterior doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-06-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorÇelik
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • OmniClass Number23-17 19 11 29
    • OmniClass TitlePersonnel Door Access
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Rajoni i disponueshëm

    Europe North America Asia Africa South America