Stormtite™ HD Insulated Rolling Steel Service Doors - 625
Stormtite™ HD Insulated Rolling Steel Service Doors - 625

    Stormtite™ HD Insulated Rolling Steel Service Doors - 625

    The Model 625 rolling steel doors are an insulated, heavy-duty rolling service door that is an ideal choice for applications requiring a moderate level of thermal protection. Designed in sizes up to 30'4" wide and 28'4" high (9246 mm and 8636 mm), these doors are constructed with a CFC-free, foamed-in-place polyurethane insulation. Vinyl weatherstripping on the bottom bar, exterior curtain-side guide and hood baffle provides additional protection against air infiltration.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specifikim
    • Door Options

      • Electric operator (RHX®, RSX®, RMX®) or crank operation
      • Bottom sensing edge
      • Galvanized steel bottom bar angles and guides
      • Insulated guides
      • Sloping bottom bar
      • Between-jambs mounting
      • Stainless steel or aluminum slats
      • High-usage package
      • High-wind load (FBC, TDI, DADE)
      • Weatherseal for interior side guide
      • Lintel seal
      • Cylinder lock
      • Slide bolts
      • Exhaust ports
      • Vision lites uniformly spaced 5/8" x 3" (16 mm x 76 mm) or 1" x 10" (25.4 mm x 254 mm)
      • PowderGuard® Premium powder coat finish options are available in approximately 200 colors as well as custom matching to specification.
      • PowderGuard® Zinc and PowderGuard® Weathered finishes
      • Special application doors:
        - Oversized doors to 1500 sq. ft. (139.4 sq. m)
        - Combination doors with grilles and/or with full or partial standard, perforated or fenestrated slats
        - Spark-resistant doors, craneway doors, pass doors
      • Air infiltration package (meets IECC code requirements 2012 C402.4.3/2015 C402.5.2); includes guide cover and cap;dual brush guide seal; lintel seal; bottom astragal
    Specifikime teknike
    • Referencë unikestormtite-hd-rolling-steel-service-doors-625
    • Familja e produkteveCommercial Doors
    • Grupi i produkteveRolling Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-12-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Industriale
    • IFC classificationDerë
    • CSI MasterFormat 2014 Code08 33 23
    • CSI MasterFormat 2014 TitleOverhead Coiling Doors
    • OmniClass Number23-17 11 13 25
    • OmniClass TitleOverhead Metal Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika