Publiko produktet
Product image
Ikona e koleksionit

Folding Door DS75KT nga interal by Cuhadaroglu

Aluminium Folding Systems

DS75 KT bi-fold system is preferred due to its wide opening options, easy and quiet operation, high thermal insulation and 600 Pa water tightness. In addition, unlike most of its competitors, the DS75KT has a smaller sash profile depth, which provides for less aluminium consumption.

It is an elegant and modern aluminium folding system, fulfilling all expectations for home, cafe, restaurant, hotel, etc. with wide variety of configuration options. Due to the use of bottom rollers, it enables heavy weight and large dimension sashes.


Frame Depth 90mm / Sash Depth 75mm

120kg sash carrying capacity

Gutter Profile details integrated application

Multi-point locking option

Adjustable Frame Profile option

45° and 90° Frame joining options

6 different typologies of Inward-Outward Opening options

Koleksioni përmban

1 produktet