CTG 92 DOOR CLOSER
CTG 92 DOOR CLOSER
CTG 92 DOOR CLOSER
CTG 92 DOOR CLOSER
CTG 92 DOOR CLOSER

    CTG 92 DOOR CLOSER

    The Inther CTG 92 door closer is designed for standard and RF doors weighing up to 80 kg, with a maximum opening angle of 180°. It is available without a hold-open system and features adjustable latching force and closing speed. This door closer model features a cam mechanism and supports door leaf widths of up to 950 mm. Furthermore, it complies with the specifications set out in standards UNE EN 1154, 1155 and 1158 for controlled door closing devices, and holds BS 8300 certification, which guarantees accessibility and inclusion for people with disabilities. The CTG 92 is a very easy-to-install door closer, suitable for surface mounting on standard doors on the opening side. Available in four different finishes: Silver, Black, Gold and White.
    Specifikim
    • Hydraulic surface-mounted door closer with slide arm system, designed for standard and fire-rated (FD) doors, suitable for door leaves up to 80 kg and 1100 mm width, with a maximum opening angle of 180°. It features a cam action mechanism and a thermo-constant valve, ensuring smooth operation and consistent performance under temperature variations.The closer provides adjustable closing force EN 2–4, with independent regulation of closing speed (180°–10°) and latching action (10°–0°). Designed without hold-open function. Fully compliant with UNE EN 1154, EN 1634-1, EN 1155, EN 1158, and BS 8300 standards, ensuring suitability for fire-rated doors and accessibility requirements. Suitable for easy surface mounting on the door leaf, on the opening side. Available finishes: Silver, Gold, White, and Black.
    Specifikime teknike
    • Referencë unikectg-92-door-closer
    • Familja e produkteveDOOR-CLOSERS
    • Grupi i produkteveDOOR CLOSERS-CTG
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-05-26
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectDyert - Aksesorë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit